Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH038K700S | N/A 23138 | N/A 7 in | N/A 6.69 in | N/A 17.38 in | N/A 19.25 in | N/A 3.75 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAA30SN38K700S | N/A 23138 | N/A 7 in | N/A 7.09 in | N/A 16.93 in | N/A 18.5 in | N/A 4.33 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAA31SN38K700S | N/A 23138 | N/A 7 in | N/A 7.48 in | N/A 18.11 in | N/A 19.69 in | N/A 4.72 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| DAAPF38K700S | N/A 23138 | N/A 7 in | N/A 7.5 in | N/A 20.88 in | N/A 23.63 in | N/A 4.63 in | N/A 525000 lbf2340000 N | N/A 365000 lbf1630000 N |
N/A
|
| TAAPH40K180S | N/A 23140 | N/A | N/A 8.25 in | N/A 22.5 in | N/A 25 in | N/A 5 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH40DK180S | N/A 23140 | N/A | N/A 8.25 in | N/A 23 in | N/A 25 in | N/A 6.75 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH640K180S | N/A 23140 | N/A | N/A 9.88 in | N/A 26.25 in | N/A 29.5 in | N/A 5.5 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH640DK180S | N/A 23140 | N/A | N/A 9.88 in | N/A 26.63 in | N/A 29.25 in | N/A 7.63 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH040K180S | N/A 23140 | N/A | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 4.25 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA30SN40K180S | N/A 23140 | N/A | N/A 7.48 in | N/A 18.11 in | N/A 19.69 in | N/A 4.72 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA31SN40K180S | N/A 23140 | N/A | N/A 8.27 in | N/A 19.29 in | N/A 20.87 in | N/A 5.12 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH40K702S | N/A 23140 | N/A 7 1/8 in | N/A 8.25 in | N/A 22.5 in | N/A 25 in | N/A 5 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH40DK702S | N/A 23140 | N/A 7 1/8 in | N/A 8.25 in | N/A 23 in | N/A 25 in | N/A 6.75 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH640K702S | N/A 23140 | N/A 7 1/8 in | N/A 9.88 in | N/A 26.25 in | N/A 29.5 in | N/A 5.5 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH640DK702S | N/A 23140 | N/A 7 1/8 in | N/A 9.88 in | N/A 26.63 in | N/A 29.25 in | N/A 7.63 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH040K702S | N/A 23140 | N/A 7 1/8 in | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 4.25 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA30SN40K702S | N/A 23140 | N/A 7 1/8 in | N/A 7.48 in | N/A 18.11 in | N/A 19.69 in | N/A 4.72 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA31SN40K702S | N/A 23140 | N/A 7 1/8 in | N/A 8.27 in | N/A 19.29 in | N/A 20.87 in | N/A 5.12 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH40K703S | N/A 23140 | N/A 7 3/16 in | N/A 8.25 in | N/A 22.5 in | N/A 25 in | N/A 5 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH40DK703S | N/A 23140 | N/A 7 3/16 in | N/A 8.25 in | N/A 23 in | N/A 25 in | N/A 6.75 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH640K703S | N/A 23140 | N/A 7 3/16 in | N/A 9.88 in | N/A 26.25 in | N/A 29.5 in | N/A 5.5 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH640DK703S | N/A 23140 | N/A 7 3/16 in | N/A 9.88 in | N/A 26.63 in | N/A 29.25 in | N/A 7.63 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH040K703S | N/A 23140 | N/A 7 3/16 in | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 4.25 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA30SN40K703S | N/A 23140 | N/A 7 3/16 in | N/A 7.48 in | N/A 18.11 in | N/A 19.69 in | N/A 4.72 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA31SN40K703S | N/A 23140 | N/A 7 3/16 in | N/A 8.27 in | N/A 19.29 in | N/A 20.87 in | N/A 5.12 in | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|