Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH40K704S | N/A 23140 | N/A 7 1/4 in | N/A 8.25 in209.6 mm | N/A 22.5 in573.1 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH40DK704S | N/A 23140 | N/A 7 1/4 in | N/A 8.25 in209.5 mm | N/A 23 in584.2 mm | N/A 25 in635 mm | N/A 6.75 in171.5 mm | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH640K704S | N/A 23140 | N/A 7 1/4 in | N/A 9.88 in250.8 mm | N/A 26.25 in666.8 mm | N/A 29.5 in749.3 mm | N/A 5.5 in139.7 mm | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH640DK704S | N/A 23140 | N/A 7 1/4 in | N/A 9.88 in250.8 mm | N/A 26.63 in676.3 mm | N/A 29.25 in743 mm | N/A 7.63 in193.7 mm | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAAPH040K704S | N/A 23140 | N/A 7 1/4 in | N/A 7.06 in179.3 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 4.25 in107 mm | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA30SN40K704S | N/A 23140 | N/A 7 1/4 in | N/A 7.48 in190 mm | N/A 18.11 in460 mm | N/A 19.69 in500 mm | N/A 4.72 in120 mm | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA31SN40K704S | N/A 23140 | N/A 7 1/4 in | N/A 8.27 in210 mm | N/A 19.29 in490 mm | N/A 20.87 in530 mm | N/A 5.12 in130 mm | N/A 540000 lbf2400000 N | N/A 386000 lbf1720000 N |
N/A
|
| TAA4SD44K713S | N/A 23144 | N/A 7 13/16 in | N/A 12.5 in317.5 mm | N/A 30.5 in774.7 mm | N/A 34 in863.6 mm | N/A 6 in152.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44K713S | N/A 23144 | N/A 7 13/16 in | N/A 9.5 in241.3 mm | N/A 24.75 in630.4 mm | N/A 27.88 in708.2 mm | N/A 5.25 in133.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44DK713S | N/A 23144 | N/A 7 13/16 in | N/A 9.5 in241.3 mm | N/A 25.63 in651 mm | N/A 27.88 in708.1 mm | N/A 7.25 in184.2 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH044K713S | N/A 23144 | N/A 7 13/16 in | N/A 7.88 in200.1 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.2 mm | N/A 4.5 in114.3 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA30SN44K713S | N/A 23144 | N/A 7 13/16 in | N/A 8.27 in210 mm | N/A 19.29 in490 mm | N/A 20.87 in530 mm | N/A 5.12 in130 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA31SN44K713S | N/A 23144 | N/A 7 13/16 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA4SD44K200S | N/A 23144 | N/A 200 mm | N/A 12.5 in317.5 mm | N/A 30.5 in774.7 mm | N/A 34 in863.6 mm | N/A 6 in152.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44K200S | N/A 23144 | N/A 200 mm | N/A 9.5 in241.3 mm | N/A 24.75 in630.4 mm | N/A 27.88 in708.2 mm | N/A 5.25 in133.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44DK200S | N/A 23144 | N/A 200 mm | N/A 9.5 in241.3 mm | N/A 25.63 in651 mm | N/A 27.88 in708.1 mm | N/A 7.25 in184.2 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH044K200S | N/A 23144 | N/A 200 mm | N/A 7.88 in200.1 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.2 mm | N/A 4.5 in114.3 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA30SN44K200S | N/A 23144 | N/A 200 mm | N/A 8.27 in210 mm | N/A 19.29 in490 mm | N/A 20.87 in530 mm | N/A 5.12 in130 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA31SN44K200S | N/A 23144 | N/A 200 mm | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA4SD44K714S | N/A 23144 | N/A 7 7/8 in | N/A 12.5 in317.5 mm | N/A 30.5 in774.7 mm | N/A 34 in863.6 mm | N/A 6 in152.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44K714S | N/A 23144 | N/A 7 7/8 in | N/A 9.5 in241.3 mm | N/A 24.75 in630.4 mm | N/A 27.88 in708.2 mm | N/A 5.25 in133.4 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH44DK714S | N/A 23144 | N/A 7 7/8 in | N/A 9.5 in241.3 mm | N/A 25.63 in651 mm | N/A 27.88 in708.1 mm | N/A 7.25 in184.2 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAAPH044K714S | N/A 23144 | N/A 7 7/8 in | N/A 7.88 in200.1 mm | N/A 21.63 in549.4 mm | N/A 24.38 in619.2 mm | N/A 4.5 in114.3 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA30SN44K714S | N/A 23144 | N/A 7 7/8 in | N/A 8.27 in210 mm | N/A 19.29 in490 mm | N/A 20.87 in530 mm | N/A 5.12 in130 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|
| TAA31SN44K714S | N/A 23144 | N/A 7 7/8 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 616000 lbf2740000 N | N/A 436000 lbf1940000 N |
N/A
|