COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4SD44K715S N/A 23144 N/A 7 15/16 in N/A 12.5 in N/A 30.5 in N/A 34 in N/A 6 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K715S N/A 23144 N/A 7 15/16 in N/A 9.5 in N/A 24.75 in N/A 27.88 in N/A 5.25 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK715S N/A 23144 N/A 7 15/16 in N/A 9.5 in N/A 25.63 in N/A 27.88 in N/A 7.25 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K715S N/A 23144 N/A 7 15/16 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K715S N/A 23144 N/A 7 15/16 in N/A 8.27 in N/A 19.29 in N/A 20.87 in N/A 5.12 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K715S N/A 23144 N/A 7 15/16 in N/A 8.27 in N/A 20.47 in N/A 22.05 in N/A 5.51 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA4SD44K800S N/A 23144 N/A 8 in N/A 12.5 in N/A 30.5 in N/A 34 in N/A 6 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44K800S N/A 23144 N/A 8 in N/A 9.5 in N/A 24.75 in N/A 27.88 in N/A 5.25 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH44DK800S N/A 23144 N/A 8 in N/A 9.5 in N/A 25.63 in N/A 27.88 in N/A 7.25 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH044K800S N/A 23144 N/A 8 in N/A 7.88 in N/A 21.63 in N/A 24.38 in N/A 4.5 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA30SN44K800S N/A 23144 N/A 8 in N/A 8.27 in N/A 19.29 in N/A 20.87 in N/A 5.12 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAA31SN44K800S N/A 23144 N/A 8 in N/A 8.27 in N/A 20.47 in N/A 22.05 in N/A 5.51 in N/A 616000 lbf2740000 N N/A 436000 lbf1940000 N N/A CAD Icon (for items table)
TAAPH048K807S N/A 23148 N/A 8 7/16 in N/A 8.25 in N/A 22.5 in N/A 25 in N/A 5 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K807S N/A 23148 N/A 8 7/16 in N/A 8.27 in N/A 20.47 in N/A 22.05 in N/A 5.51 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K807S N/A 23148 N/A 8 7/16 in N/A 9.45 in N/A 22.83 in N/A 24.41 in N/A 5.91 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K808S N/A 23148 N/A 8 1/2 in N/A 8.25 in N/A 22.5 in N/A 25 in N/A 5 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K808S N/A 23148 N/A 8 1/2 in N/A 8.27 in N/A 20.47 in N/A 22.05 in N/A 5.51 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K808S N/A 23148 N/A 8 1/2 in N/A 9.45 in N/A 22.83 in N/A 24.41 in N/A 5.91 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K220S N/A 23148 N/A N/A 8.25 in N/A 22.5 in N/A 25 in N/A 5 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K220S N/A 23148 N/A N/A 8.27 in N/A 20.47 in N/A 22.05 in N/A 5.51 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K220S N/A 23148 N/A N/A 9.45 in N/A 22.83 in N/A 24.41 in N/A 5.91 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K815S N/A 23148 N/A 8 15/16 in N/A 8.25 in N/A 22.5 in N/A 25 in N/A 5 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA30SN48K815S N/A 23148 N/A 8 15/16 in N/A 8.27 in N/A 20.47 in N/A 22.05 in N/A 5.51 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAA31SN48K815S N/A 23148 N/A 8 15/16 in N/A 9.45 in N/A 22.83 in N/A 24.41 in N/A 5.91 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
TAAPH048K900S N/A 23148 N/A 9 in N/A 8.25 in N/A 22.5 in N/A 25 in N/A 5 in N/A 748000 lbf3330000 N N/A 512000 lbf2280000 N N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »