Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA31SN56K260S | N/A 23156 | N/A 260 mm | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH056K1007S | N/A 23156 | N/A 10 7/16 in | N/A 9.88 in250.9 mm | N/A 26.25 in666.7 mm | N/A 29.5 in749.3 mm | N/A 5.5 in139.7 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH156K1007S | N/A 23156 | N/A 10 7/16 in | N/A 12 in304.8 mm | N/A 30 in762 mm | N/A 33.5 in851 mm | N/A 9 in228.6 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA30SN56K1007S | N/A 23156 | N/A 10 7/16 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA31SN56K1007S | N/A 23156 | N/A 10 7/16 in | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH056K1008S | N/A 23156 | N/A 10 1/2 in | N/A 9.88 in250.9 mm | N/A 26.25 in666.7 mm | N/A 29.5 in749.3 mm | N/A 5.5 in139.7 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH156K1008S | N/A 23156 | N/A 10 1/2 in | N/A 12 in304.8 mm | N/A 30 in762 mm | N/A 33.5 in851 mm | N/A 9 in228.6 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA30SN56K1008S | N/A 23156 | N/A 10 1/2 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAA31SN56K1008S | N/A 23156 | N/A 10 1/2 in | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 937000 lbf4170000 N | N/A 626000 lbf2780000 N |
N/A
|
| TAAPH060K1015S | N/A 23160 | N/A 10 15/16 in | N/A 12 in304.8 mm | N/A 32.75 in831.8 mm | N/A 33.5 in850.9 mm | N/A 9 in228.6 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAAPH160K1015S | N/A 23160 | N/A 10 15/16 in | N/A 12 in304.8 mm | N/A 32.75 in831.8 mm | N/A 33.5 in850.9 mm | N/A 9 in228.6 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAA30SN60K1015S | N/A 23160 | N/A 10 15/16 in | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAA31SN60K1015S | N/A 23160 | N/A 10 15/16 in | N/A 11.81 in300 mm | N/A 27.17 in690 mm | N/A 28.74 in730 mm | N/A 7.48 in190 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAAPH060K1100S | N/A 23160 | N/A 11 in | N/A 12 in304.8 mm | N/A 32.75 in831.8 mm | N/A 33.5 in850.9 mm | N/A 9 in228.6 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAAPH160K1100S | N/A 23160 | N/A 11 in | N/A 12 in304.8 mm | N/A 32.75 in831.8 mm | N/A 33.5 in850.9 mm | N/A 9 in228.6 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAA30SN60K1100S | N/A 23160 | N/A 11 in | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAA31SN60K1100S | N/A 23160 | N/A 11 in | N/A 11.81 in300 mm | N/A 27.17 in690 mm | N/A 28.74 in730 mm | N/A 7.48 in190 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAAPH060K280S | N/A 23160 | N/A 280 mm | N/A 12 in304.8 mm | N/A 32.75 in831.8 mm | N/A 33.5 in850.9 mm | N/A 9 in228.6 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAAPH160K280S | N/A 23160 | N/A 280 mm | N/A 12 in304.8 mm | N/A 32.75 in831.8 mm | N/A 33.5 in850.9 mm | N/A 9 in228.6 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAA30SN60K280S | N/A 23160 | N/A 280 mm | N/A 11.02 in280 mm | N/A 25.59 in650 mm | N/A 27.17 in690 mm | N/A 6.3 in160 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAA31SN60K280S | N/A 23160 | N/A 280 mm | N/A 11.81 in300 mm | N/A 27.17 in690 mm | N/A 28.74 in730 mm | N/A 7.48 in190 mm | N/A 1150000 lbf5120000 N | N/A 757000 lbf3370000 N |
N/A
|
| TAAPH064K1107S | N/A 23164 | N/A 11 7/16 in | N/A 12 in304.8 mm | N/A 32.75 in831.9 mm | N/A 33.5 in850.9 mm | N/A 9 in228.6 mm | N/A 1340000 lbf5950000 N | N/A 898000 lbf3990000 N |
N/A
|
| TAAPH164K1107S | N/A 23164 | N/A 11 7/16 in | N/A 12.81 in325.4 mm | N/A 35 in889 mm | N/A 36.5 in927.1 mm | N/A 10.5 in266.7 mm | N/A 1340000 lbf5950000 N | N/A 898000 lbf3990000 N |
N/A
|
| TAA30SN64K1107S | N/A 23164 | N/A 11 7/16 in | N/A 11.81 in300 mm | N/A 27.17 in690 mm | N/A 28.74 in730 mm | N/A 7.48 in190 mm | N/A 1340000 lbf5950000 N | N/A 898000 lbf3990000 N |
N/A
|
| TAA31SN64K1107S | N/A 23164 | N/A 11 7/16 in | N/A 12.6 in320 mm | N/A 28.74 in730 mm | N/A 30.31 in770 mm | N/A 7.87 in200 mm | N/A 1340000 lbf5950000 N | N/A 898000 lbf3990000 N |
N/A
|