COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 16 17 18 19 20 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA31SN56K260S N/A 23156 N/A 260 mm N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAAPH056K1007S N/A 23156 N/A 10 7/16 in N/A 9.88 in250.9 mm N/A 26.25 in666.7 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAAPH156K1007S N/A 23156 N/A 10 7/16 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAA30SN56K1007S N/A 23156 N/A 10 7/16 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAA31SN56K1007S N/A 23156 N/A 10 7/16 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAAPH056K1008S N/A 23156 N/A 10 1/2 in N/A 9.88 in250.9 mm N/A 26.25 in666.7 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAAPH156K1008S N/A 23156 N/A 10 1/2 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAA30SN56K1008S N/A 23156 N/A 10 1/2 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAA31SN56K1008S N/A 23156 N/A 10 1/2 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A CAD Icon (for items table)
TAAPH060K1015S N/A 23160 N/A 10 15/16 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAAPH160K1015S N/A 23160 N/A 10 15/16 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAA30SN60K1015S N/A 23160 N/A 10 15/16 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAA31SN60K1015S N/A 23160 N/A 10 15/16 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAAPH060K1100S N/A 23160 N/A 11 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAAPH160K1100S N/A 23160 N/A 11 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAA30SN60K1100S N/A 23160 N/A 11 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAA31SN60K1100S N/A 23160 N/A 11 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAAPH060K280S N/A 23160 N/A 280 mm N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAAPH160K280S N/A 23160 N/A 280 mm N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAA30SN60K280S N/A 23160 N/A 280 mm N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAA31SN60K280S N/A 23160 N/A 280 mm N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A CAD Icon (for items table)
TAAPH064K1107S N/A 23164 N/A 11 7/16 in N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1107S N/A 23164 N/A 11 7/16 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1107S N/A 23164 N/A 11 7/16 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1107S N/A 23164 N/A 11 7/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20