COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 16 17 18 19 20 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH064K1108S N/A 23164 N/A 11 1/2 in N/A 12 in N/A 32.75 in N/A 33.5 in N/A 9 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1108S N/A 23164 N/A 11 1/2 in N/A 12.81 in N/A 35 in N/A 36.5 in N/A 10.5 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1108S N/A 23164 N/A 11 1/2 in N/A 11.81 in N/A 27.17 in N/A 28.74 in N/A 7.48 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1108S N/A 23164 N/A 11 1/2 in N/A 12.6 in N/A 28.74 in N/A 30.31 in N/A 7.87 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH064K300S N/A 23164 N/A N/A 12 in N/A 32.75 in N/A 33.5 in N/A 9 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K300S N/A 23164 N/A N/A 12.81 in N/A 35 in N/A 36.5 in N/A 10.5 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K300S N/A 23164 N/A N/A 11.81 in N/A 27.17 in N/A 28.74 in N/A 7.48 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K300S N/A 23164 N/A N/A 12.6 in N/A 28.74 in N/A 30.31 in N/A 7.87 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH064K1115S N/A 23164 N/A 11 15/16 in N/A 12 in N/A 32.75 in N/A 33.5 in N/A 9 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1115S N/A 23164 N/A 11 15/16 in N/A 12.81 in N/A 35 in N/A 36.5 in N/A 10.5 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1115S N/A 23164 N/A 11 15/16 in N/A 11.81 in N/A 27.17 in N/A 28.74 in N/A 7.48 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1115S N/A 23164 N/A 11 15/16 in N/A 12.6 in N/A 28.74 in N/A 30.31 in N/A 7.87 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH064K1200S N/A 23164 N/A 12 in N/A 12 in N/A 32.75 in N/A 33.5 in N/A 9 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1200S N/A 23164 N/A 12 in N/A 12.81 in N/A 35 in N/A 36.5 in N/A 10.5 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1200S N/A 23164 N/A 12 in N/A 11.81 in N/A 27.17 in N/A 28.74 in N/A 7.48 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1200S N/A 23164 N/A 12 in N/A 12.6 in N/A 28.74 in N/A 30.31 in N/A 7.87 in N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH068K1207S N/A 23168 N/A 12 7/16 in N/A 12 in N/A 32 in N/A 33.5 in N/A 10 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH168K1207S N/A 23168 N/A 12 7/16 in N/A 14 in N/A 36.75 in N/A 38.25 in N/A 10.75 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA30SN68K1207S N/A 23168 N/A 12 7/16 in N/A 12.6 in N/A 28.74 in N/A 30.31 in N/A 7.87 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA31SN68K1207S N/A 23168 N/A 12 7/16 in N/A 13.39 in N/A 31.1 in N/A 32.68 in N/A 8.66 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH068K1208S N/A 23168 N/A 12 1/2 in N/A 12 in N/A 32 in N/A 33.5 in N/A 10 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH168K1208S N/A 23168 N/A 12 1/2 in N/A 14 in N/A 36.75 in N/A 38.25 in N/A 10.75 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA30SN68K1208S N/A 23168 N/A 12 1/2 in N/A 12.6 in N/A 28.74 in N/A 30.31 in N/A 7.87 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA31SN68K1208S N/A 23168 N/A 12 1/2 in N/A 13.39 in N/A 31.1 in N/A 32.68 in N/A 8.66 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH068K320S N/A 23168 N/A N/A 12 in N/A 32 in N/A 33.5 in N/A 10 in N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20