Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA30SN76K1315S | N/A 23176 | N/A 13 15/16 in | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA31SN76K1315S | N/A 23176 | N/A 13 15/16 in | N/A 14.17 in360 mm | N/A 33.46 in850 mm | N/A 35.04 in890 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH076K1400S | N/A 23176 | N/A 14 in | N/A 12.81 in325.3 mm | N/A 35 in889 mm | N/A 36.5 in927.1 mm | N/A 10.5 in266.7 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K1400S | N/A 23176 | N/A 14 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA30SN76K1400S | N/A 23176 | N/A 14 in | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA31SN76K1400S | N/A 23176 | N/A 14 in | N/A 14.17 in360 mm | N/A 33.46 in850 mm | N/A 35.04 in890 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH076K360S | N/A 23176 | N/A 360 mm | N/A 12.81 in325.3 mm | N/A 35 in889 mm | N/A 36.5 in927.1 mm | N/A 10.5 in266.7 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K360S | N/A 23176 | N/A 360 mm | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA30SN76K360S | N/A 23176 | N/A 360 mm | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA31SN76K360S | N/A 23176 | N/A 360 mm | N/A 14.17 in360 mm | N/A 33.46 in850 mm | N/A 35.04 in890 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH080K1415S | N/A 23180 | N/A 14 15/16 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAAPH180K1415S | N/A 23180 | N/A 14 15/16 in | N/A 15.5 in393.7 mm | N/A 41.75 in1060.4 mm | N/A 43.5 in1104.9 mm | N/A 12.25 in311.1 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAA30SN80K1415S | N/A 23180 | N/A 14 15/16 in | N/A 13.78 in350 mm | N/A 32.28 in820 mm | N/A 33.86 in860 mm | N/A 8.66 in220 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAA31SN80K1415S | N/A 23180 | N/A 14 15/16 in | N/A 14.96 in380 mm | N/A 36.61 in930 mm | N/A 38.19 in970 mm | N/A 9.45 in240 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAAPH080K380S | N/A 23180 | N/A 380 mm | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAAPH180K380S | N/A 23180 | N/A 380 mm | N/A 15.5 in393.7 mm | N/A 41.75 in1060.4 mm | N/A 43.5 in1104.9 mm | N/A 12.25 in311.1 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAA30SN80K380S | N/A 23180 | N/A 380 mm | N/A 13.78 in350 mm | N/A 32.28 in820 mm | N/A 33.86 in860 mm | N/A 8.66 in220 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAA31SN80K380S | N/A 23180 | N/A 380 mm | N/A 14.96 in380 mm | N/A 36.61 in930 mm | N/A 38.19 in970 mm | N/A 9.45 in240 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAAPH080K1500S | N/A 23180 | N/A 15 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAAPH180K1500S | N/A 23180 | N/A 15 in | N/A 15.5 in393.7 mm | N/A 41.75 in1060.4 mm | N/A 43.5 in1104.9 mm | N/A 12.25 in311.1 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAA30SN80K1500S | N/A 23180 | N/A 15 in | N/A 13.78 in350 mm | N/A 32.28 in820 mm | N/A 33.86 in860 mm | N/A 8.66 in220 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|
| TAA31SN80K1500S | N/A 23180 | N/A 15 in | N/A 14.96 in380 mm | N/A 36.61 in930 mm | N/A 38.19 in970 mm | N/A 9.45 in240 mm | N/A 1820000 lbf8110000 N | N/A 1070000 lbf4770000 N |
N/A
|