COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 16 17 18 19 20 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA30SN76K1315S N/A 23176 N/A 13 15/16 in N/A 13.39 in N/A 31.1 in N/A 32.68 in N/A 8.66 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAA31SN76K1315S N/A 23176 N/A 13 15/16 in N/A 14.17 in N/A 33.46 in N/A 35.04 in N/A 8.66 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAAPH076K1400S N/A 23176 N/A 14 in N/A 12.81 in N/A 35 in N/A 36.5 in N/A 10.5 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAAPH176K1400S N/A 23176 N/A 14 in N/A 14.5 in N/A 39.25 in N/A 40.75 in N/A 11 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAA30SN76K1400S N/A 23176 N/A 14 in N/A 13.39 in N/A 31.1 in N/A 32.68 in N/A 8.66 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAA31SN76K1400S N/A 23176 N/A 14 in N/A 14.17 in N/A 33.46 in N/A 35.04 in N/A 8.66 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAAPH076K360S N/A 23176 N/A N/A 12.81 in N/A 35 in N/A 36.5 in N/A 10.5 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAAPH176K360S N/A 23176 N/A N/A 14.5 in N/A 39.25 in N/A 40.75 in N/A 11 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAA30SN76K360S N/A 23176 N/A N/A 13.39 in N/A 31.1 in N/A 32.68 in N/A 8.66 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAA31SN76K360S N/A 23176 N/A N/A 14.17 in N/A 33.46 in N/A 35.04 in N/A 8.66 in N/A 1700000 lbf7580000 N N/A 1010000 lbf4490000 N N/A CAD Icon (for items table)
TAAPH080K1415S N/A 23180 N/A 14 15/16 in N/A 14.5 in N/A 39.25 in N/A 40.75 in N/A 11 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAAPH180K1415S N/A 23180 N/A 14 15/16 in N/A 15.5 in N/A 41.75 in N/A 43.5 in N/A 12.25 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAA30SN80K1415S N/A 23180 N/A 14 15/16 in N/A 13.78 in N/A 32.28 in N/A 33.86 in N/A 8.66 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAA31SN80K1415S N/A 23180 N/A 14 15/16 in N/A 14.96 in N/A 36.61 in N/A 38.19 in N/A 9.45 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAAPH080K380S N/A 23180 N/A N/A 14.5 in N/A 39.25 in N/A 40.75 in N/A 11 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAAPH180K380S N/A 23180 N/A N/A 15.5 in N/A 41.75 in N/A 43.5 in N/A 12.25 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAA30SN80K380S N/A 23180 N/A N/A 13.78 in N/A 32.28 in N/A 33.86 in N/A 8.66 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAA31SN80K380S N/A 23180 N/A N/A 14.96 in N/A 36.61 in N/A 38.19 in N/A 9.45 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAAPH080K1500S N/A 23180 N/A 15 in N/A 14.5 in N/A 39.25 in N/A 40.75 in N/A 11 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAAPH180K1500S N/A 23180 N/A 15 in N/A 15.5 in N/A 41.75 in N/A 43.5 in N/A 12.25 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAA30SN80K1500S N/A 23180 N/A 15 in N/A 13.78 in N/A 32.28 in N/A 33.86 in N/A 8.66 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
TAA31SN80K1500S N/A 23180 N/A 15 in N/A 14.96 in N/A 36.61 in N/A 38.19 in N/A 9.45 in N/A 1820000 lbf8110000 N N/A 1070000 lbf4770000 N N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20