Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPK17K075S | N/A 22217 | N/A 75 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAA4SD17K075S | N/A 22217 | N/A 75 mm | N/A 4.75 in120.7 mm | N/A 10.88 in276.4 mm | N/A 12.63 in320.8 mm | N/A 2.75 in69.9 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAA4DI17K075S | N/A 22217 | N/A 75 mm | N/A 3.75 in95.3 mm | N/A 9.88 in250.8 mm | N/A 11.5 in292.1 mm | N/A 1.88 in47.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAPF17K300S | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 1.88 in47.8 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPG17K300S | N/A 22217 | N/A 3 in | N/A 3.74 in95 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 2.06 in52.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPH17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 2.13 in54.1 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPK17K300S | N/A 22217 | N/A 3 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 3 in76.2 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAA4SD17K300S | N/A 22217 | N/A 3 in | N/A 4.75 in120.7 mm | N/A 10.88 in276.4 mm | N/A 12.63 in320.8 mm | N/A 2.75 in69.9 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAA4DI17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.88 in250.8 mm | N/A 11.5 in292.1 mm | N/A 1.88 in47.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPG18K080S | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPH18K080S | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 2.13 in54 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPK18K080S | N/A 22218 | N/A 80 mm | N/A 5 in127 mm | N/A 12.69 in322.3 mm | N/A 13.81 in350.8 mm | N/A 3.5 in88.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303S | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPH18K303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 2.13 in54 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPK18K303S | N/A 22218 | N/A 3 3/16 in | N/A 5 in127 mm | N/A 12.69 in322.3 mm | N/A 13.81 in350.8 mm | N/A 3.5 in88.9 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K304S | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPH18K304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 2.13 in54 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG19K085S | N/A 22219 | N/A 85 mm | N/A 4.409 in112 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 1.97 in50 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| DAAPF20K307S | N/A 22220 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPG20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.38 in60.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPH20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 2.38 in60.5 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPK20K307S | N/A 22220 | N/A 3 7/16 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 3.5 in88.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAA4SD20K307S | N/A 22220 | N/A 3 7/16 in | N/A 5.5 in139.7 mm | N/A 13 in330.2 mm | N/A 14.5 in368.3 mm | N/A 3.25 in82.56 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAA4DI20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 2 in50.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAPF20K308S | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 2 in50.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|