Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPK17K075S | N/A 22217 | N/A | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 3 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAA4SD17K075S | N/A 22217 | N/A | N/A 4.75 in | N/A 10.88 in | N/A 12.63 in | N/A 2.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAA4DI17K075S | N/A 22217 | N/A | N/A 3.75 in | N/A 9.88 in | N/A 11.5 in | N/A 1.88 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAPF17K300S | N/A 22217 | N/A 3 in | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 1.88 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPG17K300S | N/A 22217 | N/A 3 in | N/A 3.74 in | N/A 9.44 in | N/A 11.31 in | N/A 2.06 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPH17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in | N/A 9.44 in | N/A 11.31 in | N/A 2.13 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPK17K300S | N/A 22217 | N/A 3 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 3 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAA4SD17K300S | N/A 22217 | N/A 3 in | N/A 4.75 in | N/A 10.88 in | N/A 12.63 in | N/A 2.75 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAA4DI17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in | N/A 9.88 in | N/A 11.5 in | N/A 1.88 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPG18K080S | N/A 22218 | N/A | N/A 3.937 in | N/A 11.13 in | N/A 11.75 in | N/A 1.97 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPH18K080S | N/A 22218 | N/A | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 2.13 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPK18K080S | N/A 22218 | N/A | N/A 5 in | N/A 12.69 in | N/A 13.81 in | N/A 3.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K303S | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in | N/A 11.13 in | N/A 11.75 in | N/A 1.97 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPH18K303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 2.13 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPK18K303S | N/A 22218 | N/A 3 3/16 in | N/A 5 in | N/A 12.69 in | N/A 13.81 in | N/A 3.5 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG18K304S | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in | N/A 11.13 in | N/A 11.75 in | N/A 1.97 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPH18K304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 2.13 in | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPG19K085S | N/A 22219 | N/A | N/A 4.409 in | N/A 11.13 in | N/A 11.75 in | N/A 1.97 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| DAAPF20K307S | N/A 22220 | N/A 3 7/16 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 2 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPG20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in | N/A 10.88 in | N/A 13.38 in | N/A 2.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPH20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in | N/A 10.88 in | N/A 13.38 in | N/A 2.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPK20K307S | N/A 22220 | N/A 3 7/16 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 3.5 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAA4SD20K307S | N/A 22220 | N/A 3 7/16 in | N/A 5.5 in | N/A 13 in | N/A 14.5 in | N/A 3.25 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAA4DI20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in | N/A 12.81 in | N/A 13.81 in | N/A 2 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAPF20K308S | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 2 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|