Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH22K400S | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 11.88 in301.8 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPK22K400S | N/A 22222 | N/A 4 in | N/A 5.75 in146.1 mm | N/A 13.94 in354.1 mm | N/A 15.56 in395.2 mm | N/A 4 in101.6 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAA4SD22K400S | N/A 22222 | N/A 4 in | N/A 6.38 in161.9 mm | N/A 15 in381 mm | N/A 16 in406.4 mm | N/A 3.25 in82.56 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAA4DI22K400S | N/A 22222 | N/A 4 in | N/A 5 in127 mm | N/A 13.13 in333.4 mm | N/A 14.75 in374.7 mm | N/A 2 in50.8 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPH24K403S | N/A 22224 | N/A 4 3/16 in | N/A 5.25 in133.4 mm | N/A 13 in330.2 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAAPG24K403S | N/A 22224 | N/A 4 3/16 in | N/A 5.512 in140 mm | N/A 13 in330.2 mm | N/A 14 in355.6 mm | N/A 2.76 in70.1 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAAPK24K403S | N/A 22224 | N/A 4 3/16 in | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A | N/A |
N/A
|
| TAAPH24K404S | N/A 22224 | N/A 4 1/4 in | N/A 5.25 in133.4 mm | N/A 13 in330.2 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAAPG24K404S | N/A 22224 | N/A 4 1/4 in | N/A 5.512 in140 mm | N/A 13 in330.2 mm | N/A 14 in355.6 mm | N/A 2.76 in70.1 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAAPH24K110S | N/A 22224 | N/A 110 mm | N/A 5.25 in133.4 mm | N/A 13 in330.2 mm | N/A 14.5 in368.3 mm | N/A 2.75 in69.9 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAAPG24K110S | N/A 22224 | N/A 110 mm | N/A 5.512 in140 mm | N/A 13 in330.2 mm | N/A 14 in355.6 mm | N/A 2.76 in70.1 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| DAAPF26K407S | N/A 22226 | N/A 4 7/16 in | N/A 4.75 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2.5 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPG26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPH26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPK26K407S | N/A 22226 | N/A 4 7/16 in | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAA4SD26K407S | N/A 22226 | N/A 4 7/16 in | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAA4DI26K407S | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2.25 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAPF26K408S | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2.5 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPG26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPH26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPK26K408S | N/A 22226 | N/A 4 1/2 in | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAA4SD26K408S | N/A 22226 | N/A 4 1/2 in | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAA4DI26K408S | N/A 22226 | N/A 4 1/2 in | N/A 5.75 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2.25 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| DAAPF26K115S | N/A 22226 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.9 in302.3 mm | N/A 14.5 in368.3 mm | N/A 2.5 in63.5 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPG26K115S | N/A 22226 | N/A 115 mm | N/A 5.91 in150 mm | N/A 14.46 in367.3 mm | N/A 15.75 in400.1 mm | N/A 3.19 in81 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPH26K115S | N/A 22226 | N/A 115 mm | N/A 6 in152.4 mm | N/A 14.25 in362 mm | N/A 15.75 in400.1 mm | N/A 3.25 in82.6 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAAPK26K115S | N/A 22226 | N/A 115 mm | N/A 6.125 in155.6 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 4.25 in108 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAA4SD26K115S | N/A 22226 | N/A 115 mm | N/A 7.25 in184.2 mm | N/A 15.5 in393.7 mm | N/A 17.5 in444.5 mm | N/A 3.5 in88.9 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAA4DI26K115S | N/A 22226 | N/A 115 mm | N/A 5.75 in146.1 mm | N/A 14.38 in365.1 mm | N/A 16.25 in412.8 mm | N/A 2.25 in57.2 mm | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| TAA4SD28K125S | N/A 22228 | N/A 125 mm | N/A 7.5 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3.75 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAA4DI28K125S | N/A 22228 | N/A 125 mm | N/A 6.25 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2.5 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPH28K125S | N/A 22228 | N/A 125 mm | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPG28K125S | N/A 22228 | N/A 125 mm | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAA4SD28K415S | N/A 22228 | N/A 4 15/16 in | N/A 7.5 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3.75 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAA4DI28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6.25 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2.5 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPH28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPG28K415S | N/A 22228 | N/A 4 15/16 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPK28K415S | N/A 22228 | N/A 4 15/16 in | N/A 6.69 in169.9 mm | N/A 17.5 in444.5 mm | N/A 19.13 in485.9 mm | N/A 3.69 in93.7 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAA4SD28K500S | N/A 22228 | N/A 5 in | N/A 7.5 in190.5 mm | N/A 17.75 in450.9 mm | N/A 19.75 in501.7 mm | N/A 3.75 in95.3 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAA4DI28K500S | N/A 22228 | N/A 5 in | N/A 6.25 in158.8 mm | N/A 15.5 in393.7 mm | N/A 18.06 in458.7 mm | N/A 2.5 in63.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPH28K500S | N/A 22228 | N/A 5 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPG28K500S | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPK28K500S | N/A 22228 | N/A 5 in | N/A 6.69 in169.9 mm | N/A 17.5 in444.5 mm | N/A 19.13 in485.9 mm | N/A 3.69 in93.7 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPH30K503S | N/A 23130 | N/A 5 3/16 in | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3.75 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K503S | N/A 23130 | N/A 5 3/16 in | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPH30K504S | N/A 23130 | N/A 5 1/4 in | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3.75 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K504S | N/A 23130 | N/A 5 1/4 in | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPH30K135S | N/A 23130 | N/A 135 mm | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3.75 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K135S | N/A 23130 | N/A 135 mm | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAA4SD32K506S | N/A 23132 | N/A 5 3/8 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|