Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA4DI32K506S | N/A 23132 | N/A 5 3/8 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K506S | N/A 23132 | N/A 5 3/8 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K506S | N/A 23132 | N/A 5 3/8 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K507S | N/A 23132 | N/A 5 7/16 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K507S | N/A 23132 | N/A 5 7/16 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K507S | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K507S | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPK32K507S | N/A 23132 | N/A 5 7/16 in | N/A 7.06 in179.4 mm | N/A 19.69 in500.1 mm | N/A 21.31 in541.3 mm | N/A 4.19 in106.4 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K508S | N/A 23132 | N/A 5 1/2 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K508S | N/A 23132 | N/A 5 1/2 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K508S | N/A 23132 | N/A 5 1/2 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K508S | N/A 23132 | N/A 5 1/2 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K140S | N/A 23132 | N/A 140 mm | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K140S | N/A 23132 | N/A 140 mm | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K140S | N/A 23132 | N/A 140 mm | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K140S | N/A 23132 | N/A 140 mm | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD34K513S | N/A 23134 | N/A 5 13/16 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K513S | N/A 23134 | N/A 5 13/16 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K513S | N/A 23134 | N/A 5 13/16 in | N/A 7.06 in179.4 mm | N/A 19.38 in493.6 mm | N/A 21.63 in549.4 mm | N/A 4.25 in108 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK513S | N/A 23134 | N/A 5 13/16 in | N/A 7.06 in179.3 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 5.5 in139.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K513S | N/A 23134 | N/A 5 13/16 in | N/A 8.25 in209.6 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK513S | N/A 23134 | N/A 5 13/16 in | N/A 8.25 in209.6 mm | N/A 23 in584.2 mm | N/A 25 in635 mm | N/A 6.75 in171.5 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K513S | N/A 23134 | N/A 5 13/16 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA31SN34K513S | N/A 23134 | N/A 5 13/16 in | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| DAAPF34K513S | N/A 23134 | N/A 5 13/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.13 in485.8 mm | N/A 3.75 in95.3 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4SD34K514S | N/A 23134 | N/A 5 7/8 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K514S | N/A 23134 | N/A 5 7/8 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K514S | N/A 23134 | N/A 5 7/8 in | N/A 7.06 in179.4 mm | N/A 19.38 in493.6 mm | N/A 21.63 in549.4 mm | N/A 4.25 in108 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK514S | N/A 23134 | N/A 5 7/8 in | N/A 7.06 in179.3 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 5.5 in139.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K514S | N/A 23134 | N/A 5 7/8 in | N/A 8.25 in209.6 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK514S | N/A 23134 | N/A 5 7/8 in | N/A 8.25 in209.6 mm | N/A 23 in584.2 mm | N/A 25 in635 mm | N/A 6.75 in171.5 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K514S | N/A 23134 | N/A 5 7/8 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA31SN34K514S | N/A 23134 | N/A 5 7/8 in | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| DAAPF34K514S | N/A 23134 | N/A 5 7/8 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.13 in485.8 mm | N/A 3.75 in95.3 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4SD34K150S | N/A 23134 | N/A 150 mm | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K150S | N/A 23134 | N/A 150 mm | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K150S | N/A 23134 | N/A 150 mm | N/A 7.06 in179.4 mm | N/A 19.38 in493.6 mm | N/A 21.63 in549.4 mm | N/A 4.25 in108 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK150S | N/A 23134 | N/A 150 mm | N/A 7.06 in179.3 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 5.5 in139.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K150S | N/A 23134 | N/A 150 mm | N/A 8.25 in209.6 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK150S | N/A 23134 | N/A 150 mm | N/A 8.25 in209.6 mm | N/A 23 in584.2 mm | N/A 25 in635 mm | N/A 6.75 in171.5 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K150S | N/A 23134 | N/A 150 mm | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA31SN34K150S | N/A 23134 | N/A 150 mm | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| DAAPF34K150S | N/A 23134 | N/A 150 mm | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.13 in485.8 mm | N/A 3.75 in95.3 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4SD34K515S | N/A 23134 | N/A 5 15/16 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K515S | N/A 23134 | N/A 5 15/16 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K515S | N/A 23134 | N/A 5 15/16 in | N/A 7.06 in179.4 mm | N/A 19.38 in493.6 mm | N/A 21.63 in549.4 mm | N/A 4.25 in108 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK515S | N/A 23134 | N/A 5 15/16 in | N/A 7.06 in179.3 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 5.5 in139.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K515S | N/A 23134 | N/A 5 15/16 in | N/A 8.25 in209.6 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK515S | N/A 23134 | N/A 5 15/16 in | N/A 8.25 in209.6 mm | N/A 23 in584.2 mm | N/A 25 in635 mm | N/A 6.75 in171.5 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K515S | N/A 23134 | N/A 5 15/16 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|