COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH22K400S N/A 22222 N/A 4 in N/A 4.94 in N/A 11.88 in N/A 14.5 in N/A 2.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K400S N/A 22222 N/A 4 in N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 4 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAA4SD22K400S N/A 22222 N/A 4 in N/A 6.38 in N/A 15 in N/A 16 in N/A 3.25 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAA4DI22K400S N/A 22222 N/A 4 in N/A 5 in N/A 13.13 in N/A 14.75 in N/A 2 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH24K403S N/A 22224 N/A 4 3/16 in N/A 5.25 in N/A 13 in N/A 14.5 in N/A 2.75 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAAPG24K403S N/A 22224 N/A 4 3/16 in N/A 5.512 in N/A 13 in N/A 14 in N/A 2.76 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAAPK24K403S N/A 22224 N/A 4 3/16 in N/A 6.13 in N/A 15.25 in N/A 16.75 in N/A 4.25 in N/A N/A N/A CAD Icon (for items table)
TAAPH24K404S N/A 22224 N/A 4 1/4 in N/A 5.25 in N/A 13 in N/A 14.5 in N/A 2.75 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAAPG24K404S N/A 22224 N/A 4 1/4 in N/A 5.512 in N/A 13 in N/A 14 in N/A 2.76 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAAPH24K110S N/A 22224 N/A N/A 5.25 in N/A 13 in N/A 14.5 in N/A 2.75 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
TAAPG24K110S N/A 22224 N/A N/A 5.512 in N/A 13 in N/A 14 in N/A 2.76 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N N/A CAD Icon (for items table)
DAAPF26K407S N/A 22226 N/A 4 7/16 in N/A 4.75 in N/A 11.9 in N/A 14.5 in N/A 2.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAPG26K407S N/A 22226 N/A 4 7/16 in N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 3.19 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAPH26K407S N/A 22226 N/A 4 7/16 in N/A 6 in N/A 14.25 in N/A 15.75 in N/A 3.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAPK26K407S N/A 22226 N/A 4 7/16 in N/A 6.125 in N/A 15.25 in N/A 16.75 in N/A 4.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAA4SD26K407S N/A 22226 N/A 4 7/16 in N/A 7.25 in N/A 15.5 in N/A 17.5 in N/A 3.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAA4DI26K407S N/A 22226 N/A 4 7/16 in N/A 5.75 in N/A 14.38 in N/A 16.25 in N/A 2.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DAAPF26K408S N/A 22226 N/A 4 1/2 in N/A 4.75 in N/A 11.9 in N/A 14.5 in N/A 2.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAPG26K408S N/A 22226 N/A 4 1/2 in N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 3.19 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAPH26K408S N/A 22226 N/A 4 1/2 in N/A 6 in N/A 14.25 in N/A 15.75 in N/A 3.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAPK26K408S N/A 22226 N/A 4 1/2 in N/A 6.125 in N/A 15.25 in N/A 16.75 in N/A 4.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAA4SD26K408S N/A 22226 N/A 4 1/2 in N/A 7.25 in N/A 15.5 in N/A 17.5 in N/A 3.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAA4DI26K408S N/A 22226 N/A 4 1/2 in N/A 5.75 in N/A 14.38 in N/A 16.25 in N/A 2.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DAAPF26K115S N/A 22226 N/A N/A 4.75 in N/A 11.9 in N/A 14.5 in N/A 2.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAPG26K115S N/A 22226 N/A N/A 5.91 in N/A 14.46 in N/A 15.75 in N/A 3.19 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »