Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA31SN34K515S | N/A 23134 | N/A 5 15/16 in | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| DAAPF34K515S | N/A 23134 | N/A 5 15/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.13 in485.8 mm | N/A 3.75 in95.3 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPK34K515S | N/A 23134 | N/A 5 15/16 in | N/A 7.88 in200 mm | N/A 22.19 in563.6 mm | N/A 23.81 in604.8 mm | N/A 4.44 in112.8 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4SD34K600S | N/A 23134 | N/A 6 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K600S | N/A 23134 | N/A 6 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K600S | N/A 23134 | N/A 6 in | N/A 7.06 in179.4 mm | N/A 19.38 in493.6 mm | N/A 21.63 in549.4 mm | N/A 4.25 in108 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK600S | N/A 23134 | N/A 6 in | N/A 7.06 in179.3 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 5.5 in139.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K600S | N/A 23134 | N/A 6 in | N/A 8.25 in209.6 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK600S | N/A 23134 | N/A 6 in | N/A 8.25 in209.6 mm | N/A 23 in584.2 mm | N/A 25 in635 mm | N/A 6.75 in171.5 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K600S | N/A 23134 | N/A 6 in | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA31SN34K600S | N/A 23134 | N/A 6 in | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| DAAPF34K600S | N/A 23134 | N/A 6 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.13 in485.8 mm | N/A 3.75 in95.3 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPK34K600S | N/A 23134 | N/A 6 in | N/A 7.88 in200 mm | N/A 22.19 in563.6 mm | N/A 23.81 in604.8 mm | N/A 4.44 in112.8 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4SD36K160S | N/A 23136 | N/A 160 mm | N/A 11.25 in285.8 mm | N/A 27.5 in698.5 mm | N/A 30.5 in774.7 mm | N/A 5.5 in139.7 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36K160S | N/A 23136 | N/A 160 mm | N/A 7.5 in190.5 mm | N/A 20.88 in531.8 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36DK160S | N/A 23136 | N/A 160 mm | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 5.88 in149.4 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636K160S | N/A 23136 | N/A 160 mm | N/A 8.88 in225.4 mm | N/A 24 in609.6 mm | N/A 26.63 in676.3 mm | N/A 5.25 in133.4 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636DK160S | N/A 23136 | N/A 160 mm | N/A 8.88 in225.4 mm | N/A 24.13 in612.8 mm | N/A 26.38 in669.9 mm | N/A 6.88 in174.6 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH036K160S | N/A 23136 | N/A 160 mm | N/A 6.69 in169.9 mm | N/A 17.38 in441.4 mm | N/A 19.25 in488.9 mm | N/A 3.75 in95.3 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA30SN36K160S | N/A 23136 | N/A 160 mm | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA31SN36K160S | N/A 23136 | N/A 160 mm | N/A 7.09 in180 mm | N/A 16.93 in430 mm | N/A 18.5 in470 mm | N/A 4.33 in110 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| DAAPF36K160S | N/A 23136 | N/A 160 mm | N/A 7.5 in190.5 mm | N/A 20.88 in530.2 mm | N/A 23.63 in600.1 mm | N/A 4.63 in117.5 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA4SD36K605S | N/A 23136 | N/A 6 5/16 in | N/A 11.25 in285.8 mm | N/A 27.5 in698.5 mm | N/A 30.5 in774.7 mm | N/A 5.5 in139.7 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36K605S | N/A 23136 | N/A 6 5/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in531.8 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36DK605S | N/A 23136 | N/A 6 5/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 5.88 in149.4 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636K605S | N/A 23136 | N/A 6 5/16 in | N/A 8.88 in225.4 mm | N/A 24 in609.6 mm | N/A 26.63 in676.3 mm | N/A 5.25 in133.4 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636DK605S | N/A 23136 | N/A 6 5/16 in | N/A 8.88 in225.4 mm | N/A 24.13 in612.8 mm | N/A 26.38 in669.9 mm | N/A 6.88 in174.6 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH036K605S | N/A 23136 | N/A 6 5/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.4 mm | N/A 19.25 in488.9 mm | N/A 3.75 in95.3 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA30SN36K605S | N/A 23136 | N/A 6 5/16 in | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA31SN36K605S | N/A 23136 | N/A 6 5/16 in | N/A 7.09 in180 mm | N/A 16.93 in430 mm | N/A 18.5 in470 mm | N/A 4.33 in110 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| DAAPF36K605S | N/A 23136 | N/A 6 5/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.2 mm | N/A 23.63 in600.1 mm | N/A 4.63 in117.5 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA4SD36K606S | N/A 23136 | N/A 6 3/8 in | N/A 11.25 in285.8 mm | N/A 27.5 in698.5 mm | N/A 30.5 in774.7 mm | N/A 5.5 in139.7 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36K606S | N/A 23136 | N/A 6 3/8 in | N/A 7.5 in190.5 mm | N/A 20.88 in531.8 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36DK606S | N/A 23136 | N/A 6 3/8 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 5.88 in149.4 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636K606S | N/A 23136 | N/A 6 3/8 in | N/A 8.88 in225.4 mm | N/A 24 in609.6 mm | N/A 26.63 in676.3 mm | N/A 5.25 in133.4 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636DK606S | N/A 23136 | N/A 6 3/8 in | N/A 8.88 in225.4 mm | N/A 24.13 in612.8 mm | N/A 26.38 in669.9 mm | N/A 6.88 in174.6 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH036K606S | N/A 23136 | N/A 6 3/8 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.4 mm | N/A 19.25 in488.9 mm | N/A 3.75 in95.3 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA30SN36K606S | N/A 23136 | N/A 6 3/8 in | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA31SN36K606S | N/A 23136 | N/A 6 3/8 in | N/A 7.09 in180 mm | N/A 16.93 in430 mm | N/A 18.5 in470 mm | N/A 4.33 in110 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| DAAPF36K606S | N/A 23136 | N/A 6 3/8 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.2 mm | N/A 23.63 in600.1 mm | N/A 4.63 in117.5 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA4SD36K607S | N/A 23136 | N/A 6 7/16 in | N/A 11.25 in285.8 mm | N/A 27.5 in698.5 mm | N/A 30.5 in774.7 mm | N/A 5.5 in139.7 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36K607S | N/A 23136 | N/A 6 7/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in531.8 mm | N/A 23.63 in600.2 mm | N/A 4.63 in117.5 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH36DK607S | N/A 23136 | N/A 6 7/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.4 mm | N/A 23.63 in600.2 mm | N/A 5.88 in149.4 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636K607S | N/A 23136 | N/A 6 7/16 in | N/A 8.88 in225.4 mm | N/A 24 in609.6 mm | N/A 26.63 in676.3 mm | N/A 5.25 in133.4 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH636DK607S | N/A 23136 | N/A 6 7/16 in | N/A 8.88 in225.4 mm | N/A 24.13 in612.8 mm | N/A 26.38 in669.9 mm | N/A 6.88 in174.6 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPH036K607S | N/A 23136 | N/A 6 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.4 mm | N/A 19.25 in488.9 mm | N/A 3.75 in95.3 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA30SN36K607S | N/A 23136 | N/A 6 7/16 in | N/A 6.69 in170 mm | N/A 16.14 in410 mm | N/A 17.72 in450 mm | N/A 3.94 in100 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAA31SN36K607S | N/A 23136 | N/A 6 7/16 in | N/A 7.09 in180 mm | N/A 16.93 in430 mm | N/A 18.5 in470 mm | N/A 4.33 in110 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| DAAPF36K607S | N/A 23136 | N/A 6 7/16 in | N/A 7.5 in190.5 mm | N/A 20.88 in530.2 mm | N/A 23.63 in600.1 mm | N/A 4.63 in117.5 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|
| TAAPK36K607S | N/A 23136 | N/A 6 7/16 in | N/A 7.88 in200 mm | N/A 22.19 in563.6 mm | N/A 23.81 in604.8 mm | N/A 4.44 in112.8 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|