COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH26K115S N/A 22226 N/A N/A 6 in N/A 14.25 in N/A 15.75 in N/A 3.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAAPK26K115S N/A 22226 N/A N/A 6.125 in N/A 15.25 in N/A 16.75 in N/A 4.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAA4SD26K115S N/A 22226 N/A N/A 7.25 in N/A 15.5 in N/A 17.5 in N/A 3.5 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAA4DI26K115S N/A 22226 N/A N/A 5.75 in N/A 14.38 in N/A 16.25 in N/A 2.25 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAA4SD28K125S N/A 22228 N/A N/A 7.5 in N/A 17.75 in N/A 19.75 in N/A 3.75 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAA4DI28K125S N/A 22228 N/A N/A 6.25 in N/A 15.5 in N/A 18.06 in N/A 2.5 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPH28K125S N/A 22228 N/A N/A 6 in N/A 16 in N/A 17.13 in N/A 3.38 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPG28K125S N/A 22228 N/A N/A 5.906 in N/A 15.13 in N/A 17.63 in N/A 3.15 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAA4SD28K415S N/A 22228 N/A 4 15/16 in N/A 7.5 in N/A 17.75 in N/A 19.75 in N/A 3.75 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAA4DI28K415S N/A 22228 N/A 4 15/16 in N/A 6.25 in N/A 15.5 in N/A 18.06 in N/A 2.5 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPH28K415S N/A 22228 N/A 4 15/16 in N/A 6 in N/A 16 in N/A 17.13 in N/A 3.38 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPG28K415S N/A 22228 N/A 4 15/16 in N/A 5.906 in N/A 15.13 in N/A 17.63 in N/A 3.15 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPK28K415S N/A 22228 N/A 4 15/16 in N/A 6.69 in N/A 17.5 in N/A 19.13 in N/A 3.69 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAA4SD28K500S N/A 22228 N/A 5 in N/A 7.5 in N/A 17.75 in N/A 19.75 in N/A 3.75 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAA4DI28K500S N/A 22228 N/A 5 in N/A 6.25 in N/A 15.5 in N/A 18.06 in N/A 2.5 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPH28K500S N/A 22228 N/A 5 in N/A 6 in N/A 16 in N/A 17.13 in N/A 3.38 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPG28K500S N/A 22228 N/A 5 in N/A 5.906 in N/A 15.13 in N/A 17.63 in N/A 3.15 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPK28K500S N/A 22228 N/A 5 in N/A 6.69 in N/A 17.5 in N/A 19.13 in N/A 3.69 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPH30K503S N/A 23130 N/A 5 3/16 in N/A 6.31 in N/A 17 in N/A 18.25 in N/A 3.75 in N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAAPG30K503S N/A 23130 N/A 5 3/16 in N/A 6.3 in N/A 17.48 in N/A 17.95 in N/A 3.54 in N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAAPH30K504S N/A 23130 N/A 5 1/4 in N/A 6.31 in N/A 17 in N/A 18.25 in N/A 3.75 in N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAAPG30K504S N/A 23130 N/A 5 1/4 in N/A 6.3 in N/A 17.48 in N/A 17.95 in N/A 3.54 in N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAAPH30K135S N/A 23130 N/A N/A 6.31 in N/A 17 in N/A 18.25 in N/A 3.75 in N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAAPG30K135S N/A 23130 N/A N/A 6.3 in N/A 17.48 in N/A 17.95 in N/A 3.54 in N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAA4SD32K506S N/A 23132 N/A 5 3/8 in N/A 9 in N/A 21.38 in N/A 23.63 in N/A 5 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »