COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4DI32K506S N/A 23132 N/A 5 3/8 in N/A 7.13 in N/A 19 in N/A 20.63 in N/A 3 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAAPH32K506S N/A 23132 N/A 5 3/8 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
DAAPF32K506S N/A 23132 N/A 5 3/8 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAA4SD32K507S N/A 23132 N/A 5 7/16 in N/A 9 in N/A 21.38 in N/A 23.63 in N/A 5 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAA4DI32K507S N/A 23132 N/A 5 7/16 in N/A 7.13 in N/A 19 in N/A 20.63 in N/A 3 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAAPH32K507S N/A 23132 N/A 5 7/16 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
DAAPF32K507S N/A 23132 N/A 5 7/16 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAAPK32K507S N/A 23132 N/A 5 7/16 in N/A 7.06 in N/A 19.69 in N/A 21.31 in N/A 4.19 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAA4SD32K508S N/A 23132 N/A 5 1/2 in N/A 9 in N/A 21.38 in N/A 23.63 in N/A 5 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAA4DI32K508S N/A 23132 N/A 5 1/2 in N/A 7.13 in N/A 19 in N/A 20.63 in N/A 3 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAAPH32K508S N/A 23132 N/A 5 1/2 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
DAAPF32K508S N/A 23132 N/A 5 1/2 in N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAA4SD32K140S N/A 23132 N/A N/A 9 in N/A 21.38 in N/A 23.63 in N/A 5 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAA4DI32K140S N/A 23132 N/A N/A 7.13 in N/A 19 in N/A 20.63 in N/A 3 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAAPH32K140S N/A 23132 N/A N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
DAAPF32K140S N/A 23132 N/A N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAA4SD34K513S N/A 23134 N/A 5 13/16 in N/A 9 in N/A 21.38 in N/A 23.63 in N/A 5 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K513S N/A 23134 N/A 5 13/16 in N/A 7.13 in N/A 19 in N/A 20.63 in N/A 3 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34K513S N/A 23134 N/A 5 13/16 in N/A 7.06 in N/A 19.38 in N/A 21.63 in N/A 4.25 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34DK513S N/A 23134 N/A 5 13/16 in N/A 7.06 in N/A 19.38 in N/A 21.63 in N/A 5.5 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH634K513S N/A 23134 N/A 5 13/16 in N/A 8.25 in N/A 22.5 in N/A 25 in N/A 5 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH634DK513S N/A 23134 N/A 5 13/16 in N/A 8.25 in N/A 23 in N/A 25 in N/A 6.75 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH034K513S N/A 23134 N/A 5 13/16 in N/A 6 in N/A 16 in N/A 17.13 in N/A 3.38 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K513S N/A 23134 N/A 5 13/16 in N/A 6.69 in N/A 16.14 in N/A 17.72 in N/A 3.94 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
DAAPF34K513S N/A 23134 N/A 5 13/16 in N/A 6.69 in N/A 17.38 in N/A 19.13 in N/A 3.75 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »