Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA4SD34K514S | N/A 23134 | N/A 5 7/8 in | N/A 9 in | N/A 21.38 in | N/A 23.63 in | N/A 5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K514S | N/A 23134 | N/A 5 7/8 in | N/A 7.13 in | N/A 19 in | N/A 20.63 in | N/A 3 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K514S | N/A 23134 | N/A 5 7/8 in | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 4.25 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK514S | N/A 23134 | N/A 5 7/8 in | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 5.5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K514S | N/A 23134 | N/A 5 7/8 in | N/A 8.25 in | N/A 22.5 in | N/A 25 in | N/A 5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK514S | N/A 23134 | N/A 5 7/8 in | N/A 8.25 in | N/A 23 in | N/A 25 in | N/A 6.75 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K514S | N/A 23134 | N/A 5 7/8 in | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 3.38 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA31SN34K514S | N/A 23134 | N/A 5 7/8 in | N/A 6.69 in | N/A 16.14 in | N/A 17.72 in | N/A 3.94 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| DAAPF34K514S | N/A 23134 | N/A 5 7/8 in | N/A 6.69 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4SD34K150S | N/A 23134 | N/A | N/A 9 in | N/A 21.38 in | N/A 23.63 in | N/A 5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K150S | N/A 23134 | N/A | N/A 7.13 in | N/A 19 in | N/A 20.63 in | N/A 3 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K150S | N/A 23134 | N/A | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 4.25 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK150S | N/A 23134 | N/A | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 5.5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K150S | N/A 23134 | N/A | N/A 8.25 in | N/A 22.5 in | N/A 25 in | N/A 5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK150S | N/A 23134 | N/A | N/A 8.25 in | N/A 23 in | N/A 25 in | N/A 6.75 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K150S | N/A 23134 | N/A | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 3.38 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA31SN34K150S | N/A 23134 | N/A | N/A 6.69 in | N/A 16.14 in | N/A 17.72 in | N/A 3.94 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| DAAPF34K150S | N/A 23134 | N/A | N/A 6.69 in | N/A 17.38 in | N/A 19.13 in | N/A 3.75 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4SD34K515S | N/A 23134 | N/A 5 15/16 in | N/A 9 in | N/A 21.38 in | N/A 23.63 in | N/A 5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K515S | N/A 23134 | N/A 5 15/16 in | N/A 7.13 in | N/A 19 in | N/A 20.63 in | N/A 3 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K515S | N/A 23134 | N/A 5 15/16 in | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 4.25 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK515S | N/A 23134 | N/A 5 15/16 in | N/A 7.06 in | N/A 19.38 in | N/A 21.63 in | N/A 5.5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K515S | N/A 23134 | N/A 5 15/16 in | N/A 8.25 in | N/A 22.5 in | N/A 25 in | N/A 5 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK515S | N/A 23134 | N/A 5 15/16 in | N/A 8.25 in | N/A 23 in | N/A 25 in | N/A 6.75 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K515S | N/A 23134 | N/A 5 15/16 in | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 3.38 in | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|