COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA31SN34K515S N/A 23134 N/A 5 15/16 in N/A 6.69 in N/A 16.14 in N/A 17.72 in N/A 3.94 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
DAAPF34K515S N/A 23134 N/A 5 15/16 in N/A 6.69 in N/A 17.38 in N/A 19.13 in N/A 3.75 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPK34K515S N/A 23134 N/A 5 15/16 in N/A 7.88 in N/A 22.19 in N/A 23.81 in N/A 4.44 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4SD34K600S N/A 23134 N/A 6 in N/A 9 in N/A 21.38 in N/A 23.63 in N/A 5 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K600S N/A 23134 N/A 6 in N/A 7.13 in N/A 19 in N/A 20.63 in N/A 3 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34K600S N/A 23134 N/A 6 in N/A 7.06 in N/A 19.38 in N/A 21.63 in N/A 4.25 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34DK600S N/A 23134 N/A 6 in N/A 7.06 in N/A 19.38 in N/A 21.63 in N/A 5.5 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH634K600S N/A 23134 N/A 6 in N/A 8.25 in N/A 22.5 in N/A 25 in N/A 5 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH634DK600S N/A 23134 N/A 6 in N/A 8.25 in N/A 23 in N/A 25 in N/A 6.75 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH034K600S N/A 23134 N/A 6 in N/A 6 in N/A 16 in N/A 17.13 in N/A 3.38 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K600S N/A 23134 N/A 6 in N/A 6.69 in N/A 16.14 in N/A 17.72 in N/A 3.94 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
DAAPF34K600S N/A 23134 N/A 6 in N/A 6.69 in N/A 17.38 in N/A 19.13 in N/A 3.75 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPK34K600S N/A 23134 N/A 6 in N/A 7.88 in N/A 22.19 in N/A 23.81 in N/A 4.44 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4SD36K160S N/A 23136 N/A N/A 11.25 in N/A 27.5 in N/A 30.5 in N/A 5.5 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36K160S N/A 23136 N/A N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36DK160S N/A 23136 N/A N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 5.88 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636K160S N/A 23136 N/A N/A 8.88 in N/A 24 in N/A 26.63 in N/A 5.25 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636DK160S N/A 23136 N/A N/A 8.88 in N/A 24.13 in N/A 26.38 in N/A 6.88 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH036K160S N/A 23136 N/A N/A 6.69 in N/A 17.38 in N/A 19.25 in N/A 3.75 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA30SN36K160S N/A 23136 N/A N/A 6.69 in N/A 16.14 in N/A 17.72 in N/A 3.94 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA31SN36K160S N/A 23136 N/A N/A 7.09 in N/A 16.93 in N/A 18.5 in N/A 4.33 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
DAAPF36K160S N/A 23136 N/A N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA4SD36K605S N/A 23136 N/A 6 5/16 in N/A 11.25 in N/A 27.5 in N/A 30.5 in N/A 5.5 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36K605S N/A 23136 N/A 6 5/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 4.63 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36DK605S N/A 23136 N/A 6 5/16 in N/A 7.5 in N/A 20.88 in N/A 23.63 in N/A 5.88 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »