Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPK10K045S | N/A 22210 | N/A | N/A 2.75 in | N/A 6.94 in | N/A 8.06 in | N/A 2.25 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAAPG11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in | N/A 7.18 in | N/A 8.56 in | N/A 1.57 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPH11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in | N/A 7.18 in | N/A 8.56 in | N/A 1.57 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPK11K115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in | N/A 6.94 in | N/A 8.06 in | N/A 2.25 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPG11K050S | N/A 22211 | N/A | N/A 2.75 in | N/A 7.18 in | N/A 8.56 in | N/A 1.57 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPH11K050S | N/A 22211 | N/A | N/A 2.75 in | N/A 7.18 in | N/A 8.56 in | N/A 1.57 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPK11K050S | N/A 22211 | N/A | N/A 2.75 in | N/A 6.94 in | N/A 8.06 in | N/A 2.25 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPG11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in | N/A 7.18 in | N/A 8.56 in | N/A 1.57 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPH11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in | N/A 7.18 in | N/A 8.56 in | N/A 1.57 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPK11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in | N/A 6.94 in | N/A 8.06 in | N/A 2.25 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPG12K055S | N/A 22212 | N/A | N/A 2.756 in | N/A 7 in | N/A 8.63 in | N/A 1.38 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| TAAPK12K055S | N/A 22212 | N/A | N/A 3 in | N/A 7.69 in | N/A 8.81 in | N/A 2.63 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| TAAPG13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in | N/A 7.18 in | N/A 8.56 in | N/A 1.89 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPH13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in | N/A 7.18 in | N/A 8.56 in | N/A 2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPK13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in | N/A 7.69 in | N/A 8.81 in | N/A 2.63 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPG13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in | N/A 7.18 in | N/A 8.56 in | N/A 1.89 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPH13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in | N/A 7.18 in | N/A 8.56 in | N/A 2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPG13K060S | N/A 22213 | N/A | N/A 3.15 in | N/A 7.18 in | N/A 8.56 in | N/A 1.89 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPH13K060S | N/A 22213 | N/A | N/A 3 in | N/A 7.18 in | N/A 8.56 in | N/A 2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPG15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in | N/A 7.94 in | N/A 9.69 in | N/A 1.56 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPH15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in | N/A 7.94 in | N/A 9.69 in | N/A 1.88 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPK15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 2.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAA4SD15K207S | N/A 22215 | N/A 2 7/16 in | N/A 4 in | N/A 9.88 in | N/A 11.63 in | N/A 2.5 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAA4DI15K207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in | N/A 9.2 in | N/A 10.25 in | N/A 1.75 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPG15K208S | N/A 22215 | N/A 2 1/2 in | N/A 3.15 in | N/A 7.94 in | N/A 9.69 in | N/A 1.56 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|