Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAATU36K608S | N/A 23136 | N/A 6 1/2 in | N/A 14.13 in358.8 mm | N/A 3.13 in79.4 mm | N/A 2.56 in65.1 mm | N/A 449000 lbf2000000 N | N/A 317000 lbf1410000 N |
N/A
|