COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Double Nut Tapered Adapter Take-Up Block
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAATU10K111S N/A 22210 N/A 1 11/16 in N/A 4.5 in N/A 1.38 in N/A 0.81 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TAATU10K112S N/A 22210 N/A 1 3/4 in N/A 4.5 in N/A 1.38 in N/A 0.81 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TAATU10K045S N/A 22210 N/A N/A 4.5 in N/A 1.38 in N/A 0.81 in N/A 26600 lbf118000 N N/A 26300 lbf117000 N N/A CAD Icon (for items table)
TAATU11K115S N/A 22211 N/A 1 15/16 in N/A 4.5 in N/A 1.38 in N/A 0.81 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAATU11K050S N/A 22211 N/A N/A 4.5 in N/A 1.38 in N/A 0.81 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAATU11K200S N/A 22211 N/A 2 in N/A 4.5 in N/A 1.38 in N/A 0.81 in N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD Icon (for items table)
TAATU13K203S N/A 22213 N/A 2 3/16 in N/A 5.13 in N/A 1.38 in N/A 1.06 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAATU13K204S N/A 22213 N/A 2 1/4 in N/A 5.13 in N/A 1.38 in N/A 1.06 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAATU13K060S N/A 22213 N/A N/A 5.13 in N/A 1.38 in N/A 1.06 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAATU15K207S N/A 22215 N/A 2 7/16 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAATU15K208S N/A 22215 N/A 2 1/2 in N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAATU15K065S N/A 22215 N/A N/A 5.94 in N/A 1.56 in N/A 1.81 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAATU16K211S N/A 22216 N/A 2 11/16 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAATU16K212S N/A 22216 N/A 2 3/4 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAATU16K070S N/A 22216 N/A N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
TAATU17K215S N/A 22217 N/A 2 15/16 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAATU17K075S N/A 22217 N/A N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAATU17K300S N/A 22217 N/A 3 in N/A 6.81 in N/A 1.88 in N/A 1.81 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAATU18K080S N/A 22218 N/A N/A 8.63 in N/A 2.13 in N/A 2.06 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAATU18K303S N/A 22218 N/A 3 3/16 in N/A 8.63 in N/A 2.13 in N/A 2.06 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAATU18K304S N/A 22218 N/A 3 1/4 in N/A 8.63 in N/A 2.13 in N/A 2.06 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAATU20K307S N/A 22220 N/A 3 7/16 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAATU20K308S N/A 22220 N/A 3 1/2 in N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAATU20K090S N/A 22220 N/A N/A 8.63 in N/A 2.06 in N/A 2.06 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAATU22K311S N/A 22222 N/A 3 11/16 in N/A 9.5 in N/A 2.13 in N/A 2.06 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3