Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAASD09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.88 in73.2 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAADI09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.38 in60.5 mm | N/A 6.25 in158.8 mm | N/A 6.63 in168.4 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAAPN09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.362 in60 mm | N/A 6.25 in158.8 mm | N/A 7 in177.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAAPA09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7 in177.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| DAAP09K107S | N/A 22209 | N/A 1 7/16 in | N/A 1.88 in47.8 mm | N/A 4.69 in119.1 mm | N/A 6 in152.4 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAASD09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.88 in73.2 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAADI09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.63 in66.8 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAAPN09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.362 in60 mm | N/A 6.25 in158.8 mm | N/A 7 in177.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAAPA09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7 in177.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| DAAP09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.13 in54.1 mm | N/A 4.69 in119.1 mm | N/A 6.5 in165.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAASD09K040S | N/A 22209 | N/A 40 mm | N/A 2.88 in73.2 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAADI09K040S | N/A 22209 | N/A 40 mm | N/A 2.63 in66.8 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAAPN09K040S | N/A 22209 | N/A 40 mm | N/A 2.362 in60 mm | N/A 6.25 in158.8 mm | N/A 7 in177.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAAPA09K040S | N/A 22209 | N/A 40 mm | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7 in177.8 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| DAAP09K040S | N/A 22209 | N/A 40 mm | N/A 2.13 in54.1 mm | N/A 4.69 in119.1 mm | N/A 6.5 in165.1 mm | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A |
| TAASD10K111S | N/A 22210 | N/A 1 11/16 in | N/A 3.13 in79.5 mm | N/A 7.56 in192 mm | N/A 7.94 in201.7 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TAADI10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.63 in66.8 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TAAPN10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.362 in60 mm | N/A 6.5 in165.1 mm | N/A 7 in177.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TAAPA10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7 in177.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| DAAP10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.13 in54.1 mm | N/A 5.7 in144.8 mm | N/A 6.5 in165.1 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TAASD10K112S | N/A 22210 | N/A 1 3/4 in | N/A 3.13 in79.5 mm | N/A 7.56 in192 mm | N/A 7.94 in201.7 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TAADI10K112S | N/A 22210 | N/A 1 3/4 in | N/A 2.88 in73.2 mm | N/A 7.38 in187.5 mm | N/A 7.94 in201.7 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TAAPN10K112S | N/A 22210 | N/A 1 3/4 in | N/A 2.362 in60 mm | N/A 6.5 in165.1 mm | N/A 7 in177.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| TAAPA10K112S | N/A 22210 | N/A 1 3/4 in | N/A 2.5 in63.5 mm | N/A 6.5 in165.1 mm | N/A 7 in177.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |
| DAAP10K112S | N/A 22210 | N/A 1 3/4 in | N/A 2.25 in57.2 mm | N/A 6.25 in158.8 mm | N/A 7.12 in180.8 mm | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A |