Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| DAAPL11K050S | N/A 22211 | N/A | N/A 2.25 in | N/A 5.93 in | N/A 6.36 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAP11K200S | N/A 22211 | N/A 2 in | N/A 2.25 in | N/A 6 in | N/A 7.13 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPA11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in | N/A 6.5 in | N/A 8.7 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in | N/A 6.5 in | N/A 8.7 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAASD11K200S | N/A 22211 | N/A 2 in | N/A 3.25 in | N/A 8.25 in | N/A 9.25 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAADI11K200S | N/A 22211 | N/A 2 in | N/A 2.88 in | N/A 7.38 in | N/A 7.94 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPKT11K200S | N/A 22211 | N/A 2 in | N/A 2.75 in | N/A 6.94 in | N/A 8.06 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| DAAPL11K200S | N/A 22211 | N/A 2 in | N/A 2.25 in | N/A 5.93 in | N/A 6.36 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| TAAPN12K055S | N/A 22212 | N/A | N/A 2.756 in | N/A 7 in | N/A 8.63 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| TAAPKT12K055S | N/A 22212 | N/A | N/A 3 in | N/A 7.69 in | N/A 8.81 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| DAAP13K203S | N/A 22213 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.87 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in | N/A 7.66 in | N/A 8.78 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAASD13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3.75 in | N/A 9.13 in | N/A 10.38 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAADI13K203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in | N/A 8 in | N/A 9.25 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAPL13K203S | N/A 22213 | N/A 2 3/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K204S | N/A 22213 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.5 in | N/A 7.87 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPA13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPKT13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in | N/A 7.66 in | N/A 8.78 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAAPN13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in | N/A 7.2 in | N/A 9.2 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAASD13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.75 in | N/A 9.13 in | N/A 10.38 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| TAADI13K204S | N/A 22213 | N/A 2 1/4 in | N/A 3.25 in | N/A 9.25 in | N/A 10.25 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAPL13K204S | N/A 22213 | N/A 2 1/4 in | N/A 2.5 in | N/A 6.5 in | N/A 7.88 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| DAAP13K060S | N/A 22213 | N/A | N/A 2.5 in | N/A 6.5 in | N/A 7.87 in | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|