COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPA13K060S N/A 22213 N/A N/A 3 in N/A 7.2 in N/A 9.2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAPKT13K060S N/A 22213 N/A N/A 3 in N/A 7.66 in N/A 8.78 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAAPN13K060S N/A 22213 N/A N/A 3.15 in N/A 7.2 in N/A 9.2 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAASD13K060S N/A 22213 N/A N/A 3.75 in N/A 9.13 in N/A 10.38 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
TAADI13K060S N/A 22213 N/A N/A 3.25 in N/A 9.25 in N/A 10.25 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DAAPL13K060S N/A 22213 N/A N/A 2.5 in N/A 6.5 in N/A 7.88 in N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
DAAP15K207S N/A 22215 N/A 2 7/16 in N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPA15K207S N/A 22215 N/A 2 7/16 in N/A 3.25 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPKT15K207S N/A 22215 N/A 2 7/16 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPN15K207S N/A 22215 N/A 2 7/16 in N/A 3.15 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAASD15K207S N/A 22215 N/A 2 7/16 in N/A 4 in N/A 10 in N/A 11.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAADI15K207S N/A 22215 N/A 2 7/16 in N/A 3.25 in N/A 9.25 in N/A 10.25 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
DAAPL15K207S N/A 22215 N/A 2 7/16 in N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
DAAP15K208S N/A 22215 N/A 2 1/2 in N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPA15K208S N/A 22215 N/A 2 1/2 in N/A 3.25 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPKT15K208S N/A 22215 N/A 2 1/2 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPN15K208S N/A 22215 N/A 2 1/2 in N/A 3.15 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAASD15K208S N/A 22215 N/A 2 1/2 in N/A 4 in N/A 10 in N/A 11.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAADI15K208S N/A 22215 N/A 2 1/2 in N/A 3.25 in N/A 9.25 in N/A 10.25 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
DAAPL15K208S N/A 22215 N/A 2 1/2 in N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
DAAP15K065S N/A 22215 N/A N/A 2.75 in N/A 6.88 in N/A 8.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPA15K065S N/A 22215 N/A N/A 3.25 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPKT15K065S N/A 22215 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAAPN15K065S N/A 22215 N/A N/A 3.15 in N/A 7.88 in N/A 9.63 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
TAASD15K065S N/A 22215 N/A N/A 4 in N/A 10 in N/A 11.5 in N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »