Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAADI15K065S | N/A 22215 | N/A | N/A 3.25 in | N/A 9.25 in | N/A 10.25 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| DAAPL15K065S | N/A 22215 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 8.63 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| TAAPN16K211S | N/A 22216 | N/A 2 11/16 in | N/A 3.74 in | N/A 9.25 in | N/A 10.5 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPA16K211S | N/A 22216 | N/A 2 11/16 in | N/A 3.5 in | N/A 9 in | N/A 11 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPN16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.74 in | N/A 9.25 in | N/A 10.5 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPA16K212S | N/A 22216 | N/A 2 3/4 in | N/A 3.5 in | N/A 9 in | N/A 11 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPN16K070S | N/A 22216 | N/A | N/A 3.74 in | N/A 9.25 in | N/A 10.5 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| TAAPA16K070S | N/A 22216 | N/A | N/A 3.5 in | N/A 9 in | N/A 11 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| DAAP17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in | N/A 7.88 in | N/A 9.62 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPA17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAASD17K215S | N/A 22217 | N/A 2 15/16 in | N/A 4.75 in | N/A 11 in | N/A 12.5 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAADI17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.75 in | N/A 9.88 in | N/A 11.5 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAPL17K215S | N/A 22217 | N/A 2 15/16 in | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K075S | N/A 22217 | N/A | N/A 3.25 in | N/A 7.88 in | N/A 9.62 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPA17K075S | N/A 22217 | N/A | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K075S | N/A 22217 | N/A | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAASD17K075S | N/A 22217 | N/A | N/A 4.75 in | N/A 11 in | N/A 12.5 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAADI17K075S | N/A 22217 | N/A | N/A 3.75 in | N/A 9.88 in | N/A 11.5 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAPL17K075S | N/A 22217 | N/A | N/A 3.25 in | N/A 7.7 in | N/A 8.4 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| DAAP17K300S | N/A 22217 | N/A 3 in | N/A 3.25 in | N/A 7.88 in | N/A 9.62 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPA17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAAPN17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in | N/A 9.5 in | N/A 11 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAASD17K300S | N/A 22217 | N/A 3 in | N/A 4.75 in | N/A 11 in | N/A 12.5 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAADI17K300S | N/A 22217 | N/A 3 in | N/A 3.75 in | N/A 9.88 in | N/A 11.5 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|