Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| DAAPL17K300S | N/A 22217 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.7 in195.6 mm | N/A 8.4 in213.4 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAASD18K080S | N/A 22218 | N/A 80 mm | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAADI18K080S | N/A 22218 | N/A 80 mm | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K080S | N/A 22218 | N/A 80 mm | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPA18K080S | N/A 22218 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DAAPL18K080S | N/A 22218 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAASD18K303S | N/A 22218 | N/A 3 3/16 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAADI18K303S | N/A 22218 | N/A 3 3/16 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K303S | N/A 22218 | N/A 3 3/16 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPA18K303S | N/A 22218 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DAAPL18K303S | N/A 22218 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAASD18K304S | N/A 22218 | N/A 3 1/4 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAADI18K304S | N/A 22218 | N/A 3 1/4 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN18K304S | N/A 22218 | N/A 3 1/4 in | N/A 3.937 in100 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPA18K304S | N/A 22218 | N/A 3 1/4 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| DAAPL18K304S | N/A 22218 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAAPN19K085S | N/A 22219 | N/A 85 mm | N/A 4.409 in112 mm | N/A 11.25 in285.8 mm | N/A 11.63 in295.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| DAAP20K307S | N/A 22220 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPA20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPN20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAASD20K307S | N/A 22220 | N/A 3 7/16 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAADI20K307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAPL20K307S | N/A 22220 | N/A 3 7/16 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAP20K308S | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPA20K308S | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|