Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAAPN20K308S | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAASD20K308S | N/A 22220 | N/A 3 1/2 in | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAADI20K308S | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAPL20K308S | N/A 22220 | N/A 3 1/2 in | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAP20K090S | N/A 22220 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPA20K090S | N/A 22220 | N/A 90 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAAPN20K090S | N/A 22220 | N/A 90 mm | N/A 4.41 in112 mm | N/A 10.88 in276.4 mm | N/A 12.88 in327.2 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAASD20K090S | N/A 22220 | N/A 90 mm | N/A 5.5 in139.7 mm | N/A 13.25 in336.6 mm | N/A 14.25 in362 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| TAADI20K090S | N/A 22220 | N/A 90 mm | N/A 4.5 in114.3 mm | N/A 12.81 in325.4 mm | N/A 13.81 in350.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAPL20K090S | N/A 22220 | N/A 90 mm | N/A 3.75 in95.3 mm | N/A 9.38 in238.3 mm | N/A 11.25 in285.8 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| DAAP22K100S | N/A 22222 | N/A 100 mm | N/A 4.25 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPA22K100S | N/A 22222 | N/A 100 mm | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPN22K100S | N/A 22222 | N/A 100 mm | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAPL22K100S | N/A 22222 | N/A 100 mm | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAP22K315S | N/A 22222 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPA22K315S | N/A 22222 | N/A 3 15/16 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPN22K315S | N/A 22222 | N/A 3 15/16 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAPL22K315S | N/A 22222 | N/A 3 15/16 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAP22K400S | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.06 in255.5 mm | N/A 12.5 in317.5 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPA22K400S | N/A 22222 | N/A 4 in | N/A 4.94 in125.5 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPN22K400S | N/A 22222 | N/A 4 in | N/A 4.92 in125 mm | N/A 12.5 in317.5 mm | N/A 14.5 in368.3 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| DAAPL22K400S | N/A 22222 | N/A 4 in | N/A 4.25 in108 mm | N/A 10.04 in255 mm | N/A 12.6 in320 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| TAAPN24K403S | N/A 22224 | N/A 4 3/16 in | N/A 5.512 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAAPN24K404S | N/A 22224 | N/A 4 1/4 in | N/A 5.512 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| TAAPN24K110S | N/A 22224 | N/A 110 mm | N/A 5.512 in140 mm | N/A 13.56 in344.4 mm | N/A 14 in355.6 mm | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|