Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAASD09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.88 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAADI09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.38 in | N/A 6.25 in | N/A 6.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAAPN09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.362 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAAPA09K107S | N/A 22209 | N/A 1 7/16 in | N/A 2.25 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAP09K107S | N/A 22209 | N/A 1 7/16 in | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAPL09K107S | N/A 22209 | N/A 1 7/16 in | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAASD09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.88 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAADI09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.63 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAAPN09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.362 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAAPA09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.25 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAP09K108S | N/A 22209 | N/A 1 1/2 in | N/A 2.13 in | N/A 4.69 in | N/A 6.5 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAPL09K108S | N/A 22209 | N/A 1 1/2 in | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAASD09K040S | N/A 22209 | N/A | N/A 2.88 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAADI09K040S | N/A 22209 | N/A | N/A 2.63 in | N/A 6.88 in | N/A 7.63 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAAPN09K040S | N/A 22209 | N/A | N/A 2.362 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAAPA09K040S | N/A 22209 | N/A | N/A 2.25 in | N/A 6.25 in | N/A 7 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAP09K040S | N/A 22209 | N/A | N/A 2.13 in | N/A 4.69 in | N/A 6.5 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| DAAPL09K040S | N/A 22209 | N/A | N/A 1.88 in | N/A 4.69 in | N/A 6 in | N/A 24200 lbf108000 N | N/A 24500 lbf109000 N |
N/A
|
| TAASD10K111S | N/A 22210 | N/A 1 11/16 in | N/A 3.13 in | N/A 7.56 in | N/A 7.94 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAADI10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.63 in | N/A 6.88 in | N/A 7.63 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAAPN10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.362 in | N/A 6.5 in | N/A 7 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAAPA10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.5 in | N/A 6.5 in | N/A 7 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DAAP10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.13 in | N/A 5.7 in | N/A 6.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| DAAPL10K111S | N/A 22210 | N/A 1 11/16 in | N/A 2.13 in | N/A 5.31 in | N/A 6.5 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|
| TAASD10K112S | N/A 22210 | N/A 1 3/4 in | N/A 3.13 in | N/A 7.56 in | N/A 7.94 in | N/A 26600 lbf118000 N | N/A 26300 lbf117000 N |
N/A
|