COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

DAAC17K215S N/A 22217 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N
TAACK17K215S N/A 22217 N/A 2 15/16 in N/A 8.63 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N
DAAC17K075S N/A 22217 N/A N/A 7.5 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N
TAACK17K075S N/A 22217 N/A N/A 8.63 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N
DAAC17K300S N/A 22217 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N
TAACK17K300S N/A 22217 N/A 3 in N/A 8.63 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N
TAACK18K080S N/A 22218 N/A N/A 9.38 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N
TAACK18K303S N/A 22218 N/A 3 3/16 in N/A 9.38 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N
TAACK18K304S N/A 22218 N/A 3 1/4 in N/A 9.38 in N/A 0.75 in N/A 87200 lbf388000 N N/A 79700 lbf355000 N
DAAC20K307S N/A 22220 N/A 3 7/16 in N/A 8.63 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N
TAACK20K307S N/A 22220 N/A 3 7/16 in N/A 9.38 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N
DAAC20K308S N/A 22220 N/A 3 1/2 in N/A 8.63 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N
TAACK20K308S N/A 22220 N/A 3 1/2 in N/A 9.38 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N
DAAC20K090S N/A 22220 N/A N/A 8.63 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N
TAACK20K090S N/A 22220 N/A N/A 9.38 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N
DAAC22K100S N/A 22222 N/A N/A 9.38 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N
TAACK22K100S N/A 22222 N/A N/A 11.75 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K315S N/A 22222 N/A 3 15/16 in N/A 9.38 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N
TAACK22K315S N/A 22222 N/A 3 15/16 in N/A 11.75 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N
DAAC22K400S N/A 22222 N/A 4 in N/A 9.38 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N
TAACK22K400S N/A 22222 N/A 4 in N/A 11.75 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N
TAACK24K403S N/A 22224 N/A 4 3/16 in N/A 12.75 in N/A 0.875 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N
TAACK24K404S N/A 22224 N/A 4 1/4 in N/A 12.75 in N/A 0.875 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N
TAACK24K110S N/A 22224 N/A N/A 12.75 in N/A 0.875 in N/A 174000 lbf772000 N N/A 145000 lbf647000 N
DAAC26K407S N/A 22226 N/A 4 7/16 in N/A 11.75 in N/A 0.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N
Unit of Measure
1 2 3