COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

TAACK26K407S N/A 22226 N/A 4 7/16 in N/A 12.75 in N/A 0.984 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K408S N/A 22226 N/A 4 1/2 in N/A 11.75 in N/A 0.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N
TAACK26K408S N/A 22226 N/A 4 1/2 in N/A 12.75 in N/A 0.984 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N
DAAC26K115S N/A 22226 N/A N/A 11.75 in N/A 0.75 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N
TAACK26K115S N/A 22226 N/A N/A 12.75 in N/A 0.984 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N
TAACK28K125S N/A 22228 N/A N/A 14.5 in N/A 1 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N
TAACK28K415S N/A 22228 N/A 4 15/16 in N/A 14.5 in N/A 1 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N
TAACK28K500S N/A 22228 N/A 5 in N/A 14.5 in N/A 1 in N/A 237000 lbf1060000 N N/A 194000 lbf863000 N
TAACK32K507S N/A 23132 N/A 5 7/16 in N/A 16.5 in N/A 0.984 in N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N
TAACK34K515S N/A 23134 N/A 5 15/16 in N/A 17 in N/A 1.13 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N
TAACK34K600S N/A 23134 N/A 6 in N/A 17 in N/A 1.13 in N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N
TAACK36K607S N/A 23136 N/A 6 7/16 in N/A 17 in N/A 1.13 in N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N
Unit of Measure
1 2 3