Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVF11V115S N/A 22211 N/A 1 15/16 in N/A 6.18 in157 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFK11V115S N/A 22211 N/A 1 15/16 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFL11V115S N/A 22211 N/A 1 15/16 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFX11V115S N/A 22211 N/A 1 15/16 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVF11V050S N/A 22211 N/A 50 mm N/A 6.18 in157 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFK11V050S N/A 22211 N/A 50 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFL11V050S N/A 22211 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFX11V050S N/A 22211 N/A 50 mm N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVF11V200S N/A 22211 N/A 2 in N/A 6.18 in157 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFK11V200S N/A 22211 N/A 2 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFL11V200S N/A 22211 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVFX11V200S N/A 22211 N/A 2 in N/A 5.75 in146.1 mm N/A 0.5 in12 mm N/A 31900 lbf142000 N N/A 31400 lbf140000 N N/A CAD
QVVF12V055S N/A 22212 N/A 55 mm N/A 6.89 in175 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVFK13V055S N/A 22213 N/A 55 mm N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QVVFL12V055S N/A 22212 N/A 55 mm N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVFX12V055S N/A 22212 N/A 55 mm N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVF12V203S N/A 22212 N/A 2 3/16 in N/A 6.89 in175 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVFK13V203S N/A 22213 N/A 2 3/16 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QVVFL12V203S N/A 22212 N/A 2 3/16 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVFX12V203S N/A 22212 N/A 2 3/16 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVF12V204S N/A 22212 N/A 2 1/4 in N/A 6.89 in175 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVFK13V204S N/A 22213 N/A 2 1/4 in N/A 7.12 in180.8 mm N/A 0.625 in16 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD
QVVFL12V204S N/A 22212 N/A 2 1/4 in N/A 6.38 in162.1 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVFX12V204S N/A 22212 N/A 2 1/4 in N/A 6.36 in161.5 mm N/A 0.625 in16 mm N/A 39000 lbf174000 N N/A 38100 lbf169000 N N/A CAD
QVVF14V060S N/A 22214 N/A 60 mm N/A 7.6 in193 mm N/A 0.625 in16 mm N/A 52000 lbf231000 N N/A 47800 lbf213000 N N/A CAD
Unit of Measure
1 2 3 4 5 »