Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVVFB15V060S | N/A 22215 | N/A 60 mm | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFC15V060S | N/A 22215 | N/A 60 mm | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFK15V060S | N/A 22215 | N/A 60 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFL14V060S | N/A 22214 | N/A 60 mm | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVFX14V060S | N/A 22214 | N/A 60 mm | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVF14V207S | N/A 22214 | N/A 2 7/16 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVFB15V207S | N/A 22215 | N/A 2 7/16 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFC15V207S | N/A 22215 | N/A 2 7/16 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFK15V207S | N/A 22215 | N/A 2 7/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFL14V207S | N/A 22214 | N/A 2 7/16 in | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVFX14V207S | N/A 22214 | N/A 2 7/16 in | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVF14V208S | N/A 22214 | N/A 2 1/2 in | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVFB15V208S | N/A 22215 | N/A 2 1/2 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFC15V208S | N/A 22215 | N/A 2 1/2 in | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFK15V208S | N/A 22215 | N/A 2 1/2 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFL14V208S | N/A 22214 | N/A 2 1/2 in | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVFX14V208S | N/A 22214 | N/A 2 1/2 in | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVF14V065S | N/A 22214 | N/A 65 mm | N/A 7.6 in193 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVFB15V065S | N/A 22215 | N/A 65 mm | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFC15V065S | N/A 22215 | N/A 65 mm | N/A 8.47 in215.1 mm | N/A 0.625 in16 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFK15V065S | N/A 22215 | N/A 65 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A ![]() |
QVVFL14V065S | N/A 22214 | N/A 65 mm | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVFX14V065S | N/A 22214 | N/A 65 mm | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A ![]() |
QVVF16V211S | N/A 22216 | N/A 2 11/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFB17V211S | N/A 22217 | N/A 2 11/16 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |