Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVVFC17V211S | N/A 22217 | N/A 2 11/16 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFK17V211S | N/A 22217 | N/A 2 11/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFL16V211S | N/A 22216 | N/A 2 11/16 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFX16V211S | N/A 22216 | N/A 2 11/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVF16V212S | N/A 22216 | N/A 2 3/4 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFB17V212S | N/A 22217 | N/A 2 3/4 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFC17V212S | N/A 22217 | N/A 2 3/4 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFK17V212S | N/A 22217 | N/A 2 3/4 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFL16V212S | N/A 22216 | N/A 2 3/4 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFX16V212S | N/A 22216 | N/A 2 3/4 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVF16V070S | N/A 22216 | N/A 70 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFB17V070S | N/A 22217 | N/A 70 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFC17V070S | N/A 22217 | N/A 70 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFK17V070S | N/A 22217 | N/A 70 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFL16V070S | N/A 22216 | N/A 70 mm | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFX16V070S | N/A 22216 | N/A 70 mm | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVF16V215S | N/A 22216 | N/A 2 15/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFB17V215S | N/A 22217 | N/A 2 15/16 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFC17V215S | N/A 22217 | N/A 2 15/16 in | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFK17V215S | N/A 22217 | N/A 2 15/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFL16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.88 in200.2 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFX16V215S | N/A 22216 | N/A 2 15/16 in | N/A 8.5 in215.9 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVF16V075S | N/A 22216 | N/A 75 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A ![]() |
QVVFB17V075S | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |
QVVFC17V075S | N/A 22217 | N/A 75 mm | N/A 9.45 in240 mm | N/A 0.625 in16 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A ![]() |