Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVVFL19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVFX19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVF19V085S | N/A 22219 | N/A 85 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVFB20V085S | N/A 22220 | N/A 85 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFC20V085S | N/A 22220 | N/A 85 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFK20V085S | N/A 22220 | N/A 85 mm | N/A 11-3/4 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFL19V085S | N/A 22219 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVFX19V085S | N/A 22219 | N/A 85 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVF19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVFB20V307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFC20V307S | N/A 22220 | N/A 3 7/16 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFK20V307S | N/A 22220 | N/A 3 7/16 in | N/A 11.84 in300.7 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFL19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVFX19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVF19V308S | N/A 22219 | N/A 3 1/2 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVFB20V308S | N/A 22220 | N/A 3 1/2 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFC20V308S | N/A 22220 | N/A 3 1/2 in | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFK20V308S | N/A 22220 | N/A 3 1/2 in | N/A 11-3/4 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFL19V308S | N/A 22219 | N/A 3 1/2 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVFX19V308S | N/A 22219 | N/A 3 1/2 in | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVF19V090S | N/A 22219 | N/A 90 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |
QVVFB20V090S | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFC20V090S | N/A 22220 | N/A 90 mm | N/A 11.02 in279.9 mm | N/A 0.75 in20 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFK20V090S | N/A 22220 | N/A 90 mm | N/A 11-3/4 in298.5 mm | N/A 0.875 in24 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A ![]() |
QVVFL19V090S | N/A 22219 | N/A 90 mm | N/A 9.5 in241.3 mm | N/A 0.75 in20 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A ![]() |