COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFK17V075S N/A 22217 N/A N/A 9.5 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVFL16V075S N/A 22216 N/A N/A 7.88 in N/A 0.75 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVFX16V075S N/A 22216 N/A N/A 8.5 in N/A 0.75 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVF16V300S N/A 22216 N/A 3 in N/A 8.48 in N/A 0.75 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVFB17V300S N/A 22217 N/A 3 in N/A 9.45 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVFC17V300S N/A 22217 N/A 3 in N/A 9.45 in N/A 0.625 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVFK17V300S N/A 22217 N/A 3 in N/A 9.5 in N/A 0.75 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVFL16V300S N/A 22216 N/A 3 in N/A 7.88 in N/A 0.75 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVFX16V300S N/A 22216 N/A 3 in N/A 8.5 in N/A 0.75 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVF19V080S N/A 22219 N/A N/A 9.91 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVFB20V080S N/A 22220 N/A N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVFC20V080S N/A 22220 N/A N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVFK20V080S N/A 22220 N/A N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVFL19V080S N/A 22219 N/A N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVFX19V080S N/A 22219 N/A N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVF19V303S N/A 22219 N/A 3 3/16 in N/A 9.91 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVFB20V303S N/A 22220 N/A 3 3/16 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVFC20V303S N/A 22220 N/A 3 3/16 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVFK20V303S N/A 22220 N/A 3 3/16 in N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVFL19V303S N/A 22219 N/A 3 3/16 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVFX19V303S N/A 22219 N/A 3 3/16 in N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVF19V304S N/A 22219 N/A 3 1/4 in N/A 9.91 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVFB20V304S N/A 22220 N/A 3 1/4 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVFC20V304S N/A 22220 N/A 3 1/4 in N/A 11.02 in N/A 0.75 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVFK20V304S N/A 22220 N/A 3 1/4 in N/A 11.75 in N/A 0.875 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »