COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
Unit of Measure
« 6 7 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFX19V090S N/A 22219 N/A N/A 9.5 in N/A 0.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVF22V311S N/A 22222 N/A 3 11/16 in N/A 10.96 in N/A 0.875 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFB22V311S N/A 22222 N/A 3 11/16 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFC22V311S N/A 22222 N/A 3 11/16 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFL22V311S N/A 22222 N/A 3 11/16 in N/A 10.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFX22V311S N/A 22222 N/A 3 11/16 in N/A 11.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVF22V312S N/A 22222 N/A 3 3/4 in N/A 10.96 in N/A 0.875 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFB22V312S N/A 22222 N/A 3 3/4 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFC22V312S N/A 22222 N/A 3 3/4 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFL22V312S N/A 22222 N/A 3 3/4 in N/A 10.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFX22V312S N/A 22222 N/A 3 3/4 in N/A 11.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVF22V100S N/A 22222 N/A N/A 10.96 in N/A 0.875 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFB22V100S N/A 22222 N/A N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFC22V100S N/A 22222 N/A N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFL22V100S N/A 22222 N/A N/A 10.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFX22V100S N/A 22222 N/A N/A 11.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVF22V315S N/A 22222 N/A 3 15/16 in N/A 10.96 in N/A 0.875 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFB22V315S N/A 22222 N/A 3 15/16 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFC22V315S N/A 22222 N/A 3 15/16 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFL22V315S N/A 22222 N/A 3 15/16 in N/A 10.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFX22V315S N/A 22222 N/A 3 15/16 in N/A 11.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVF22V400S N/A 22222 N/A 4 in N/A 10.96 in N/A 0.875 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFB22V400S N/A 22222 N/A 4 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFC22V400S N/A 22222 N/A 4 in N/A 12.2 in N/A 0.75 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVFL22V400S N/A 22222 N/A 4 in N/A 10.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7