COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Square-Flange-Block
Unit of Measure
« 6 7 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFX22V400S N/A 22222 N/A 4 in N/A 11.75 in N/A 1 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVF26V110S N/A 22226 N/A N/A 12.38 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVFB26V110S N/A 22226 N/A N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVFC26V110S N/A 22226 N/A N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVF26V407S N/A 22226 N/A 4 7/16 in N/A 12.38 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVFB26V407S N/A 22226 N/A 4 7/16 in N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVFC26V407S N/A 22226 N/A 4 7/16 in N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVF26V408S N/A 22226 N/A 4 1/2 in N/A 12.38 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVFB26V408S N/A 22226 N/A 4 1/2 in N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVFC26V408S N/A 22226 N/A 4 1/2 in N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVF26V115S N/A 22226 N/A N/A 12.38 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVFB26V115S N/A 22226 N/A N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QVVFC26V115S N/A 22226 N/A N/A 13.98 in N/A 0.875 in N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7