Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPG14V060S | N/A 22214 | N/A | N/A 3.15 in | N/A 7.18 in | N/A 8.56 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPF14V207S | N/A 22214 | N/A 2 7/16 in | N/A 2.75 in | N/A 6.88 in | N/A 7.63 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPG15V207S | N/A 22215 | N/A 2 7/16 in | N/A 3.15 in | N/A 7.94 in | N/A 9.69 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPH15V207S | N/A 22215 | N/A 2 7/16 in | N/A 3.25 in | N/A 7.94 in | N/A 9.69 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPR14V207S | N/A 22214 | N/A 2 7/16 in | N/A 2.75 in | N/A 7.13 in | N/A 8.75 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPK15V207S | N/A 22215 | N/A 2 7/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPX14V207S | N/A 22214 | N/A 2 7/16 in | N/A 3 in | N/A 6.94 in | N/A 9.56 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPF14V208S | N/A 22214 | N/A 2 1/2 in | N/A 2.75 in | N/A 6.88 in | N/A 7.63 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPG15V208S | N/A 22215 | N/A 2 1/2 in | N/A 3.15 in | N/A 7.94 in | N/A 9.69 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPH15V208S | N/A 22215 | N/A 2 1/2 in | N/A 3.25 in | N/A 7.94 in | N/A 9.69 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPR14V208S | N/A 22214 | N/A 2 1/2 in | N/A 2.75 in | N/A 7.13 in | N/A 8.75 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPK15V208S | N/A 22215 | N/A 2 1/2 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPX14V208S | N/A 22214 | N/A 2 1/2 in | N/A 3 in | N/A 6.94 in | N/A 9.56 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPF14V065S | N/A 22214 | N/A | N/A 2.75 in | N/A 6.88 in | N/A 7.63 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPG15V065S | N/A 22215 | N/A | N/A 3.15 in | N/A 7.94 in | N/A 9.69 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPH15V065S | N/A 22215 | N/A | N/A 3.25 in | N/A 7.94 in | N/A 9.69 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPR14V065S | N/A 22214 | N/A | N/A 2.75 in | N/A 7.13 in | N/A 8.75 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPK15V065S | N/A 22215 | N/A | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPX14V065S | N/A 22214 | N/A | N/A 3 in | N/A 6.94 in | N/A 9.56 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPF16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.25 in | N/A 7.6 in | N/A 9.1 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVPH17V211S | N/A 22217 | N/A 2 11/16 in | N/A 3.75 in | N/A 9.44 in | N/A 11.31 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVPR16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.13 in | N/A 8 in | N/A 9.6 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVPK17V211S | N/A 22217 | N/A 2 11/16 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVPX16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.5 in | N/A 9.06 in | N/A 10.44 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVPG16V211S | N/A 22216 | N/A 2 11/16 in | N/A 3.74 in | N/A 9.25 in | N/A 10.5 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|