Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPK17V075S | N/A 22217 | N/A 75 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVPX16V075S | N/A 22216 | N/A 75 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVPF16V300S | N/A 22216 | N/A 3 in | N/A 3.25 in82.6 mm | N/A 7.6 in193 mm | N/A 9.1 in231.1 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVPG17V300S | N/A 22217 | N/A 3 in | N/A 3.74 in95 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVPH17V300S | N/A 22217 | N/A 3 in | N/A 3.75 in95.3 mm | N/A 9.44 in239.8 mm | N/A 11.31 in287.3 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVPR16V300S | N/A 22216 | N/A 3 in | N/A 3.13 in79.5 mm | N/A 8 in203.2 mm | N/A 9.6 in243.8 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVPK17V300S | N/A 22217 | N/A 3 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| QVVPX16V300S | N/A 22216 | N/A 3 in | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVPF19V080S | N/A 22219 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPH20V080S | N/A 22220 | N/A 80 mm | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPR19V080S | N/A 22219 | N/A 80 mm | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPK20V080S | N/A 22220 | N/A 80 mm | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPX19V080S | N/A 22219 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPG19V080S | N/A 22219 | N/A 80 mm | N/A 3.94 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPH19V080S | N/A 22219 | N/A 80 mm | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPF19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPH20V303S | N/A 22220 | N/A 3 3/16 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPR19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPK20V303S | N/A 22220 | N/A 3 3/16 in | N/A 5 in127 mm | N/A 12.5 in317.5 mm | N/A 14 in355.6 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPX19V303S | N/A 22219 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10.81 in274.6 mm | N/A 12.19 in309.6 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPG19V303S | N/A 22219 | N/A 3 3/16 in | N/A 3.94 in100 mm | N/A 11.13 in282.7 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPH19V303S | N/A 22219 | N/A 3 3/16 in | N/A 4 in101.6 mm | N/A 10 in254 mm | N/A 11.75 in298.5 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPF19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 8.88 in225.6 mm | N/A 10.88 in276.4 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPH20V304S | N/A 22220 | N/A 3 1/4 in | N/A 4.5 in114.3 mm | N/A 10.88 in276.4 mm | N/A 13.38 in339.9 mm | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPR19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.75 in95.3 mm | N/A 9.25 in235 mm | N/A 11.25 in285.8 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|