COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPK17V075S N/A 22217 N/A N/A 4 in N/A 10.81 in N/A 12.19 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPX16V075S N/A 22216 N/A N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPF16V300S N/A 22216 N/A 3 in N/A 3.25 in N/A 7.6 in N/A 9.1 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPG17V300S N/A 22217 N/A 3 in N/A 3.74 in N/A 9.44 in N/A 11.31 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPH17V300S N/A 22217 N/A 3 in N/A 3.75 in N/A 9.44 in N/A 11.31 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPR16V300S N/A 22216 N/A 3 in N/A 3.13 in N/A 8 in N/A 9.6 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPK17V300S N/A 22217 N/A 3 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
QVVPX16V300S N/A 22216 N/A 3 in N/A 3.5 in N/A 9.06 in N/A 10.44 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVPF19V080S N/A 22219 N/A N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPH20V080S N/A 22220 N/A N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPR19V080S N/A 22219 N/A N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPK20V080S N/A 22220 N/A N/A 5 in N/A 12.5 in N/A 14 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPX19V080S N/A 22219 N/A N/A 4 in N/A 10.81 in N/A 12.19 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPG19V080S N/A 22219 N/A N/A 3.94 in N/A 11.13 in N/A 11.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPH19V080S N/A 22219 N/A N/A 4 in N/A 10 in N/A 11.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V303S N/A 22219 N/A 3 3/16 in N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPH20V303S N/A 22220 N/A 3 3/16 in N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPR19V303S N/A 22219 N/A 3 3/16 in N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPK20V303S N/A 22220 N/A 3 3/16 in N/A 5 in N/A 12.5 in N/A 14 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPX19V303S N/A 22219 N/A 3 3/16 in N/A 4 in N/A 10.81 in N/A 12.19 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPG19V303S N/A 22219 N/A 3 3/16 in N/A 3.94 in N/A 11.13 in N/A 11.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPH19V303S N/A 22219 N/A 3 3/16 in N/A 4 in N/A 10 in N/A 11.75 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V304S N/A 22219 N/A 3 1/4 in N/A 3.75 in N/A 8.88 in N/A 10.88 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPH20V304S N/A 22220 N/A 3 1/4 in N/A 4.5 in N/A 10.88 in N/A 13.38 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPR19V304S N/A 22219 N/A 3 1/4 in N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »