Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPK20V304S | N/A 22220 | N/A 3 1/4 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPX19V304S | N/A 22219 | N/A 3 1/4 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPG19V304S | N/A 22219 | N/A 3 1/4 in | N/A 3.94 in | N/A 11.13 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPH19V304S | N/A 22219 | N/A 3 1/4 in | N/A 4 in | N/A 10 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPF19V085S | N/A 22219 | N/A | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPH20V085S | N/A 22220 | N/A | N/A 4.5 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPR19V085S | N/A 22219 | N/A | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPK20V085S | N/A 22220 | N/A | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPX19V085S | N/A 22219 | N/A | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPG19V085S | N/A 22219 | N/A | N/A 3.94 in | N/A 11.13 in | N/A 11.75 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPF19V307S | N/A 22219 | N/A 3 7/16 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPG20V307S | N/A 22220 | N/A 3 7/16 in | N/A 4.41 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPH20V307S | N/A 22220 | N/A 3 7/16 in | N/A 4.5 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPR19V307S | N/A 22219 | N/A 3 7/16 in | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPK20V307S | N/A 22220 | N/A 3 7/16 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPX19V307S | N/A 22219 | N/A 3 7/16 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPF19V308S | N/A 22219 | N/A 3 1/2 in | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPG20V308S | N/A 22220 | N/A 3 1/2 in | N/A 4.41 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPH20V308S | N/A 22220 | N/A 3 1/2 in | N/A 4.5 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPR19V308S | N/A 22219 | N/A 3 1/2 in | N/A 3.75 in | N/A 9.25 in | N/A 11.25 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPK20V308S | N/A 22220 | N/A 3 1/2 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPX19V308S | N/A 22219 | N/A 3 1/2 in | N/A 4 in | N/A 10.81 in | N/A 12.19 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPF19V090S | N/A 22219 | N/A | N/A 3.75 in | N/A 8.88 in | N/A 10.88 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVPG20V090S | N/A 22220 | N/A | N/A 4.41 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|
| QVVPH20V090S | N/A 22220 | N/A | N/A 4.5 in | N/A 10.88 in | N/A 13.38 in | N/A 113000 lbf502000 N | N/A 97700 lbf435000 N |
N/A
|