COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Four-Bolt-Pillow-Block
Unit of Measure
« 6 7 8 9 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPR19V090S N/A 22219 N/A N/A 3.75 in N/A 9.25 in N/A 11.25 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPK20V090S N/A 22220 N/A N/A 5 in N/A 12.5 in N/A 14 in N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPX19V090S N/A 22219 N/A N/A 4 in N/A 10.81 in N/A 12.19 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF22V311S N/A 22222 N/A 3 11/16 in N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPG22V311S N/A 22222 N/A 3 11/16 in N/A 4.92 in N/A 11.88 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPH22V311S N/A 22222 N/A 3 11/16 in N/A 4.94 in N/A 11.88 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPK22V311S N/A 22222 N/A 3 11/16 in N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPX22V311S N/A 22222 N/A 3 11/16 in N/A 5 in N/A 12.5 in N/A 14 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPR22V311S N/A 22222 N/A 3 11/16 in N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPF22V312S N/A 22222 N/A 3 3/4 in N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPG22V312S N/A 22222 N/A 3 3/4 in N/A 4.92 in N/A 11.88 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPH22V312S N/A 22222 N/A 3 3/4 in N/A 4.94 in N/A 11.88 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPK22V312S N/A 22222 N/A 3 3/4 in N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPX22V312S N/A 22222 N/A 3 3/4 in N/A 5 in N/A 12.5 in N/A 14 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPR22V312S N/A 22222 N/A 3 3/4 in N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPF22V100S N/A 22222 N/A N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPG22V100S N/A 22222 N/A N/A 4.92 in N/A 11.88 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPH22V100S N/A 22222 N/A N/A 4.94 in N/A 11.88 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPK22V100S N/A 22222 N/A N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPX22V100S N/A 22222 N/A N/A 5 in N/A 12.5 in N/A 14 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPR22V100S N/A 22222 N/A N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPF22V315S N/A 22222 N/A 3 15/16 in N/A 4.25 in N/A 10.88 in N/A 13.38 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPG22V315S N/A 22222 N/A 3 15/16 in N/A 4.92 in N/A 11.88 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPH22V315S N/A 22222 N/A 3 15/16 in N/A 4.94 in N/A 11.88 in N/A 14.5 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVPK22V315S N/A 22222 N/A 3 15/16 in N/A 5.75 in N/A 13.94 in N/A 15.56 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9