Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPX22V315S | N/A 22222 | N/A 3 15/16 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPR22V315S | N/A 22222 | N/A 3 15/16 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPF22V400S | N/A 22222 | N/A 4 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPG22V400S | N/A 22222 | N/A 4 in | N/A 4.92 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPH22V400S | N/A 22222 | N/A 4 in | N/A 4.94 in | N/A 11.88 in | N/A 14.5 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPK22V400S | N/A 22222 | N/A 4 in | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPX22V400S | N/A 22222 | N/A 4 in | N/A 5 in | N/A 12.5 in | N/A 14 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPR22V400S | N/A 22222 | N/A 4 in | N/A 4.25 in | N/A 10.88 in | N/A 13.38 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVPF26V110S | N/A 22226 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V110S | N/A 22226 | N/A | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V110S | N/A 22226 | N/A | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V110S | N/A 22226 | N/A | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG24V110S | N/A 22224 | N/A | N/A 5.51 in | N/A 13.5 in | N/A 14 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| QVVPH24V110S | N/A 22224 | N/A | N/A 5.25 in | N/A 11.88 in | N/A 14.5 in | N/A 174000 lbf772000 N | N/A 145000 lbf647000 N |
N/A
|
| QVVPR26V110S | N/A 22226 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V407S | N/A 22226 | N/A 4 7/16 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG26V407S | N/A 22226 | N/A 4 7/16 in | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V407S | N/A 22226 | N/A 4 7/16 in | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V407S | N/A 22226 | N/A 4 7/16 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V407S | N/A 22226 | N/A 4 7/16 in | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPR26V407S | N/A 22226 | N/A 4 7/16 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V408S | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG26V408S | N/A 22226 | N/A 4 1/2 in | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V408S | N/A 22226 | N/A 4 1/2 in | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V408S | N/A 22226 | N/A 4 1/2 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|