Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPX26V408S | N/A 22226 | N/A 4 1/2 in | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPR26V408S | N/A 22226 | N/A 4 1/2 in | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF26V115S | N/A 22226 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPG26V115S | N/A 22226 | N/A | N/A 5.91 in | N/A 14.46 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPH26V115S | N/A 22226 | N/A | N/A 6 in | N/A 14.25 in | N/A 15.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPK26V115S | N/A 22226 | N/A | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPX26V115S | N/A 22226 | N/A | N/A 5.75 in | N/A 13.94 in | N/A 15.56 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPR26V115S | N/A 22226 | N/A | N/A 4.75 in | N/A 11.88 in | N/A 14.5 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVPF28V125S | N/A 22228 | N/A | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPG28V125S | N/A 22228 | N/A | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPH28V125S | N/A 22228 | N/A | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPX28V125S | N/A 22228 | N/A | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPR28V125S | N/A 22228 | N/A | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPF28V415S | N/A 22228 | N/A 4 15/16 in | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPG28V415S | N/A 22228 | N/A 4 15/16 in | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPH28V415S | N/A 22228 | N/A 4 15/16 in | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPX28V415S | N/A 22228 | N/A 4 15/16 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPR28V415S | N/A 22228 | N/A 4 15/16 in | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPK28V415S | N/A 22228 | N/A 4 15/16 in | N/A 6.69 in | N/A 17.5 in | N/A 19.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPF28V500S | N/A 22228 | N/A 5 in | N/A 5.5 in | N/A 13.75 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPG28V500S | N/A 22228 | N/A 5 in | N/A 5.91 in | N/A 15.13 in | N/A 17.63 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPH28V500S | N/A 22228 | N/A 5 in | N/A 6 in | N/A 16 in | N/A 17.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPX28V500S | N/A 22228 | N/A 5 in | N/A 6.13 in | N/A 15.25 in | N/A 16.75 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPR28V500S | N/A 22228 | N/A 5 in | N/A 5.5 in | N/A 13 in | N/A 15.88 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPK28V500S | N/A 22228 | N/A 5 in | N/A 6.69 in | N/A 17.5 in | N/A 19.13 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|