Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPF28V130S | N/A 22228 | N/A 130 mm | N/A 5.5 in139.7 mm | N/A 13.75 in349.3 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPG28V130S | N/A 22228 | N/A 130 mm | N/A 5.91 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPH28V130S | N/A 22228 | N/A 130 mm | N/A 6 in152.4 mm | N/A 16 in406.4 mm | N/A 17.13 in435.1 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPX28V130S | N/A 22228 | N/A 130 mm | N/A 6.13 in155.7 mm | N/A 15.25 in387.4 mm | N/A 16.75 in425.5 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPR28V130S | N/A 22228 | N/A 130 mm | N/A 5.5 in139.7 mm | N/A 13 in330.2 mm | N/A 15.88 in403.4 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVPK28V130S | N/A 22228 | N/A 130 mm | N/A 6.69 in169.9 mm | N/A 17.5 in444.5 mm | N/A 19.13 in485.9 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|