Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVPG11V115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPH11V115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPK11V115S | N/A 22211 | N/A 1 15/16 in | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPG11V050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPH11V050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPK11V050S | N/A 22211 | N/A 50 mm | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPG11V200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPH11V200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPK11V200S | N/A 22211 | N/A 2 in | N/A 2.75 in69.9 mm | N/A 6.94 in176.3 mm | N/A 8.06 in204.7 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVPH13V055S | N/A 22213 | N/A 55 mm | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPG12V055S | N/A 22212 | N/A 55 mm | N/A 2.76 in70 mm | N/A 7 in177.8 mm | N/A 8.63 in219.2 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPK12V055S | N/A 22212 | N/A 55 mm | N/A 3 in76.2 mm | N/A 7.69 in195.3 mm | N/A 8.81 in223.8 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPG13V203S | N/A 22213 | N/A 2 3/16 in | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPH13V203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPK12V203S | N/A 22212 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 7.69 in195.3 mm | N/A 8.81 in223.8 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPK13V203S | N/A 22213 | N/A 2 3/16 in | N/A 3 in76.2 mm | N/A 7.69 in195.3 mm | N/A 8.81 in223.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPG13V204S | N/A 22213 | N/A 2 1/4 in | N/A 3.15 in80 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPH13V204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.18 in182.4 mm | N/A 8.56 in217.4 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPK12V204S | N/A 22212 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.69 in195.3 mm | N/A 8.81 in223.8 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVPK13V204S | N/A 22213 | N/A 2 1/4 in | N/A 3 in76.2 mm | N/A 7.69 in195.3 mm | N/A 8.81 in223.8 mm | N/A 48600 lbf216000 N | N/A 46400 lbf206000 N |
N/A
|
| QVVPF14V060S | N/A 22214 | N/A 60 mm | N/A 2.75 in69.9 mm | N/A 6.88 in174.8 mm | N/A 7.63 in193.8 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPH15V060S | N/A 22215 | N/A 60 mm | N/A 3.25 in82.6 mm | N/A 7.94 in201.7 mm | N/A 9.69 in246.1 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPR14V060S | N/A 22214 | N/A 60 mm | N/A 2.75 in69.9 mm | N/A 7.13 in181.1 mm | N/A 8.75 in222.3 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVPK15V060S | N/A 22215 | N/A 60 mm | N/A 3.5 in88.9 mm | N/A 9.06 in230.1 mm | N/A 10.44 in265.2 mm | N/A 54100 lbf240000 N | N/A 49900 lbf222000 N |
N/A
|
| QVVPX14V060S | N/A 22214 | N/A 60 mm | N/A 3 in76.2 mm | N/A 6.94 in176.3 mm | N/A 9.56 in242.8 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|