COMPANY HEADER
Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Double-V-Lock-Piloted-Flange-Cartridge
Unit of Measure
1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVCW16V070S N/A 22216 N/A N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVC16V215S N/A 22216 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVCW16V215S N/A 22216 N/A 2 15/16 in N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVC16V075S N/A 22216 N/A N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVCW16V075S N/A 22216 N/A N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVC16V300S N/A 22216 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVCW16V300S N/A 22216 N/A 3 in N/A 7.5 in N/A 0.625 in N/A 6.375 in N/A 62500 lbf278000 N N/A 57200 lbf254000 N N/A CAD Icon (for items table)
QVVC19V080S N/A 22219 N/A N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVCW19V080S N/A 22219 N/A N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVC19V303S N/A 22219 N/A 3 3/16 in N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVCW19V303S N/A 22219 N/A 3 3/16 in N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVC19V304S N/A 22219 N/A 3 1/4 in N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVCW19V304S N/A 22219 N/A 3 1/4 in N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVC19V085S N/A 22219 N/A N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVCW19V085S N/A 22219 N/A N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVC19V307S N/A 22219 N/A 3 7/16 in N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVCW19V307S N/A 22219 N/A 3 7/16 in N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVC19V308S N/A 22219 N/A 3 1/2 in N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVCW19V308S N/A 22219 N/A 3 1/2 in N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVC19V090S N/A 22219 N/A N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVCW19V090S N/A 22219 N/A N/A 8.63 in N/A 0.75 in N/A 7.375 in N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVC22V311S N/A 22222 N/A 3 11/16 in N/A 9.38 in N/A 0.75 in N/A 8.125 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVCW22V311S N/A 22222 N/A 3 11/16 in N/A 9.38 in N/A 0.75 in N/A 8.125 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVC22V312S N/A 22222 N/A 3 3/4 in N/A 9.38 in N/A 0.75 in N/A 8.125 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QVVCW22V312S N/A 22222 N/A 3 3/4 in N/A 9.38 in N/A 0.75 in N/A 8.125 in N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3