Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVC22V100S | N/A 22222 | N/A | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVCW22V100S | N/A 22222 | N/A | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVC22V315S | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVCW22V315S | N/A 22222 | N/A 3 15/16 in | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVC22V400S | N/A 22222 | N/A 4 in | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVCW22V400S | N/A 22222 | N/A 4 in | N/A 9.38 in | N/A 0.75 in | N/A 8.125 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVC26V110S | N/A 22226 | N/A | N/A 11.75 in | N/A 0.75 in | N/A 10.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVCW26V110S | N/A 22226 | N/A | N/A 11.75 in | N/A 0.75 in | N/A 10.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVC26V407S | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in | N/A 0.75 in | N/A 10.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVCW26V407S | N/A 22226 | N/A 4 7/16 in | N/A 11.75 in | N/A 0.75 in | N/A 10.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVC26V408S | N/A 22226 | N/A 4 1/2 in | N/A 11.75 in | N/A 0.75 in | N/A 10.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVCW26V408S | N/A 22226 | N/A 4 1/2 in | N/A 11.75 in | N/A 0.75 in | N/A 10.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVC26V115S | N/A 22226 | N/A | N/A 11.75 in | N/A 0.75 in | N/A 10.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVCW26V115S | N/A 22226 | N/A | N/A 11.75 in | N/A 0.75 in | N/A 10.25 in | N/A 212000 lbf945000 N | N/A 170000 lbf757000 N |
N/A
|
| QVVCW28V125S | N/A 22228 | N/A | N/A 12.75 in | N/A 0.875 in | N/A 11 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVCW28V415S | N/A 22228 | N/A 4 15/16 in | N/A 12.75 in | N/A 0.875 in | N/A 11 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVCW28V500S | N/A 22228 | N/A 5 in | N/A 12.75 in | N/A 0.875 in | N/A 11 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| QVVCW28V130S | N/A 22228 | N/A | N/A 12.75 in | N/A 0.875 in | N/A 11 in | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|