Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| QVVC11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVCW11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVC11V050S | N/A 22211 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVCW11V050S | N/A 22211 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVC11V200S | N/A 22211 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVCW11V200S | N/A 22211 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.5 in114.3 mm | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVC12V055S | N/A 22212 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVCW12V055S | N/A 22212 | N/A 55 mm | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVC12V203S | N/A 22212 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVCW12V203S | N/A 22212 | N/A 2 3/16 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVC12V204S | N/A 22212 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVCW12V204S | N/A 22212 | N/A 2 1/4 in | N/A 6 in152.4 mm | N/A 0.5 in12 mm | N/A 5 in127 mm | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVC14V060S | N/A 22214 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVCW14V060S | N/A 22214 | N/A 60 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVC14V207S | N/A 22214 | N/A 2 7/16 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVCW14V207S | N/A 22214 | N/A 2 7/16 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVC14V208S | N/A 22214 | N/A 2 1/2 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVCW14V208S | N/A 22214 | N/A 2 1/2 in | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVC14V065S | N/A 22214 | N/A 65 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVCW14V065S | N/A 22214 | N/A 65 mm | N/A 6.5 in165.1 mm | N/A 0.5 in12 mm | N/A 5.5 in139.7 mm | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVC16V211S | N/A 22216 | N/A 2 11/16 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVCW16V211S | N/A 22216 | N/A 2 11/16 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVC16V212S | N/A 22216 | N/A 2 3/4 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVCW16V212S | N/A 22216 | N/A 2 3/4 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVC16V070S | N/A 22216 | N/A 70 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVCW16V070S | N/A 22216 | N/A 70 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVC16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVCW16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVC16V075S | N/A 22216 | N/A 75 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVCW16V075S | N/A 22216 | N/A 75 mm | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVC16V300S | N/A 22216 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVCW16V300S | N/A 22216 | N/A 3 in | N/A 7.5 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVC19V080S | N/A 22219 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVCW19V080S | N/A 22219 | N/A 80 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVC19V303S | N/A 22219 | N/A 3 3/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVCW19V303S | N/A 22219 | N/A 3 3/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVC19V304S | N/A 22219 | N/A 3 1/4 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVCW19V304S | N/A 22219 | N/A 3 1/4 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVC19V085S | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVCW19V085S | N/A 22219 | N/A 85 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVC19V307S | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVCW19V307S | N/A 22219 | N/A 3 7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVC19V308S | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVCW19V308S | N/A 22219 | N/A 3 1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVC19V090S | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVCW19V090S | N/A 22219 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVC22V311S | N/A 22222 | N/A 3 11/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVCW22V311S | N/A 22222 | N/A 3 11/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVC22V312S | N/A 22222 | N/A 3 3/4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVCW22V312S | N/A 22222 | N/A 3 3/4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|