Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|
| QVVFY11V115S | N/A 22211 | N/A 1 15/16 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFY11V050S | N/A 22211 | N/A | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFY11V200S | N/A 22211 | N/A 2 in | N/A 5.75 in | N/A 0.5 in | N/A 31900 lbf142000 N | N/A 31400 lbf140000 N |
N/A
|
| QVVFY12V055S | N/A 22212 | N/A | N/A 6.38 in | N/A 0.625 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFY12V203S | N/A 22212 | N/A 2 3/16 in | N/A 6.38 in | N/A 0.625 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFY12V204S | N/A 22212 | N/A 2 1/4 in | N/A 6.38 in | N/A 0.625 in | N/A 39000 lbf174000 N | N/A 38100 lbf169000 N |
N/A
|
| QVVFY14V060S | N/A 22214 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVFY14V207S | N/A 22214 | N/A 2 7/16 in | N/A 6.75 in | N/A 0.625 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVFY14V208S | N/A 22214 | N/A 2 1/2 in | N/A 6.75 in | N/A 0.625 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVFY14V065S | N/A 22214 | N/A | N/A 6.75 in | N/A 0.625 in | N/A 52000 lbf231000 N | N/A 47800 lbf213000 N |
N/A
|
| QVVFY16V211S | N/A 22216 | N/A 2 11/16 in | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVFY16V212S | N/A 22216 | N/A 2 3/4 in | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVFY16V070S | N/A 22216 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVFY16V215S | N/A 22216 | N/A 2 15/16 in | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVFY16V075S | N/A 22216 | N/A | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVFY16V300S | N/A 22216 | N/A 3 in | N/A 7.88 in | N/A 0.75 in | N/A 62500 lbf278000 N | N/A 57200 lbf254000 N |
N/A
|
| QVVFY19V080S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVFY19V303S | N/A 22219 | N/A 3 3/16 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVFY19V304S | N/A 22219 | N/A 3 1/4 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVFY19V085S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVFY19V307S | N/A 22219 | N/A 3 7/16 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVFY19V308S | N/A 22219 | N/A 3 1/2 in | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVFY19V090S | N/A 22219 | N/A | N/A 9.5 in | N/A 0.875 in | N/A 99000 lbf441000 N | N/A 86600 lbf385000 N |
N/A
|
| QVVFY22V311S | N/A 22222 | N/A 3 11/16 in | N/A 10.75 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|
| QVVFK22V311S | N/A 22222 | N/A 3 11/16 in | N/A 12.88 in | N/A 1 in | N/A 147000 lbf653000 N | N/A 125000 lbf555000 N |
N/A
|